NXP Semiconductors


Select site:

English

SAA7130HL

Selection guide

Datasheet

SAA7130HL
(Product Specification)
11-Apr-06, 46 pages, 214 kB

Download all documentation

SAA7130HL - PCI video broadcast decoder

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SAA7130HL is a single chip solution to digitize and decode video, and capture it through the PCI-bus.

Special means are incorporated to maintain the synchronization of audio to video. The device offers versatile peripheral interfaces (GPIO) that support various extended applications, e.g. analog audio pass-through for loopback cable to the sound card, or capture of DTV and DVB transport streams, such as Vestigial Side Band (VSB), Orthogonal Frequency Division Multiplexing (OFDM) and Quadrature Amplitude Modulation (QAM) decoded digital television standards.

Introduction

The PCI video broadcast decoder SAA7130HL is a highly integrated, low cost and solid foundation for TV capture in the PC, for analog TV and digital video broadcast. The various multimedia data types are transported over the PCI-bus by bus-master-write, to optimally exploit the streaming capabilities of a modern host-based system. Legacy requirements are also taken care of. The SAA7130HL meets the requirements of PC design guides 98/99 and 2001 and is PCI 2.2 and Advanced Configuration and Power Interface (ACPI) compliant.

The analog video is sampled by 9-bit ADCs, decoded by a multi-line adaptive comb filter and scaled horizontally, vertically and by field rate. Multiple video output formats (YUV and RGB) are available, including packed and planar, gamma-compensated or black-stretched.

Audio is routed as an analog signal via the loopback cable to the sound card.

The SAA7130HL provides a versatile peripheral interface to support system extensions, e.g. MPEG encoding for time-shift viewing, or DSP applications for audio enhancements.

The channel decoder for digital video broadcast reception (ATSC or DVB) can re-use the integrated video ADCs.

The Transport Stream (TS) is collected by a tailored interface and pumped through the PCI-bus to the system memory in well-defined buffer structures. Various internal events, or peripheral status information, can be enabled as an interrupt on the PCI-bus.

Overview of TV decoders with PCI bridge

A TV decoder family with PCI interfacing has been created to support worldwide TV broadcasting. The pin compatibility of these TV decoders offers the opportunity to support different TV broadcast standards with one PCB layout.

Related documents

This document describes the functionality and characteristics of the SAA7130HL.

Other documents related to the SAA7130HL are:

  • User manual SAA7130HL/34HL, describing the programmability
  • Application note SAA7130HL/34HL, pointing out recommendations for system implementation
  • Demonstration and reference boards, including description, schematics, etc.:
    • Proteus-Pro: TV capture PCI card for analog TV (standards: B/G, I, D/K and L/L')
    • Europe: hybrid DVB-T and analog TV capture PCI card for European broadcasting.
  • Data sheets of other devices referred to in this document, e.g:
    • TDA8961: DTV channel decoder
    • TD1316: ATV+DVB-T tuner
    • TDA10045: DVB channel receiver
    • TDA9886: analog IF-PLL
    • TDA9889: digital IF-PLL


Features

    PCI and DMA bus mastering

    • PCI 2.2 compliant including full Advanced Configuration and Power Interface (ACPI)
    • System vendor ID, etc. via EEPROM
    • Hardware support for virtual addressing by MMU
    • DMA bus master write for video, VBI and TS
    • Configurable PCI FIFOs, graceful overflow
    • Packed and planar video formats, overlay clipping

    TV video decoder and video scaling

    • All-standards TV decoder: NTSC, PAL and SECAM
    • Five analog video inputs: CVBS and S-video
    • Video digitizing by two 9-bit ADCs at 27 MHz
    • Sampling according ITU-R BT.601 with 720 pixels/line
    • Adaptive comb filter for NTSC and PAL, also operating for non-standard signals
    • Automatic TV standard detection
    • Three level Macrovision copy protection detection according to Macrovision detect specification revision 1
    • Control of brightness, contrast, saturation and hue
    • Versatile filter bandwidth selection
    • Horizontal and vertical downscaling or zoom
    • Adaptive anti-alias filtering
    • Capture of raw VBI samples
    • Two alternating settings for active video scaling
    • Output in YUV and RGB
    • Gamma compensation, black stretching

    TV audio I/O

    • Integrated analog audio pass-through for analog audio loopback cable to sound card

    Peripheral interface

    • I2C-bus master interface: 3.3 V and 5 V
    • Digital video output: ITU and VIP formats
    • TS input: serial or parallel
    • General purpose I/O, e.g. for strapping and interrupt
    • Propagate reset and ACPI state D3-hot
    • General

    • Package: LQFP128
    • Power supply: 3.3 V only
    • Power consumption of typical application: 1 W
    • Standby state (D3-hot): < 0.02 W
    • All interface signals 5 V tolerant
    • Reference designs available
    • SDK for Windows (98, 2000 and XP) and Windows Driver Model (WDM)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAA7130HL/V1SAA7130HL/V1,5189352 692 28518Volume productionSOT425-1
(LQFP128)
Reel Dry Pack, SMD, 13"Standard Marking
SAA7130HL/V1SAA7130HL/V1,5579352 692 28557Volume productionSOT425-1
(LQFP128)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SAA7130HL/V1SAA7130HL/V1,518SAA7130HL_V1
week 12, 2004
SAA7130HL/V1SAA7130HL/V1,557SAA7130HL_V1
week 12, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SAA7130HL/V19352 692 28518  SAA7130HL/V1,518        not available
SAA7130HL/V19352 692 28557  SAA7130HL/V1,557  NAARROW ELECTRONICS110 11/6/2009Buy onlineOrder samples
    ASIASAC - Taiwanyes36011/07/2009Buy online 
    ASIASACL - Hong Kong/Chinayes36011/07/2009Buy online 
    ASIAWPI3,60036011/06/2009Buy online 
    NAAVNET ELECTRONICS MARKETING245 11/6/2009Buy online 

Applications


Related applications
PCI analog mono TV receiver

Block diagrams/pinning