NXP Semiconductors


Select site:

English

Datasheet

SAA7131E
(Product Specification)
19-May-08, 66 pages, 322 kB

Download all documentation

Global standard low-IF demodulator and PCI audio and video decoder for analog TV

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The SAA7131E combines a digital global standard low-IF demodulator for analog TV with a PCI audio and video decoder.

The IF demodulator is an alignment-free digital multistandard vision and sound low-IF signal PLL demodulator for positive and negative video modulation. It can be used worldwide for M/N, B/G/H, I, D/K and L/L' standards. The IF demodulator is especially suited for the application with the TV Silicon Tuner TDA18271, TDA8275A or equivalent IC.

The PCI audio and video broadcast decoder is a highly integrated, low-cost and solid foundation for TV capture in the PC, for analog TV and digital video broadcast (DTV and DVB). The various multimedia data types are transported over the PCI-bus by bus master-write, to best exploit the streaming capabilities of a modern host based system; see Figure 1.

Features

Generic properties

  • Package: LBGA256
  • Power supply: 3.3 V/1.8 V
  • Power consumption of typical application: 1.35 W
  • Meets requirements of PC Design Guides 98/99 and 2001
  • Is compliant with PCI Specification 2.2 and Advanced Configuration
  • PCI-bus Power Management Interface Specification, rev. 1.1, compliant (supported states: D0, D1, D2 and D3-hot)
  • Reference designs available

Digital global standard low-IF demodulator for analog TV

  • Digital IF demodulation for all analog TV standards worldwide (M/N, B/G/H, D/K, I and L/L' standards)
  • Multistandard true synchronous demodulation with active carrier regeneration
  • Gated IF AGC acting on black level by using H/V PLL
  • Composite Video Blanking Sync (CVBS) gain levelling stage to provide nearly constant signal amplitude
  • Precise AFC/lock detector
  • 16 MHz reference frequency input (from low-IF tuner) or operating as crystal oscillator
  • High selectivity video low-pass filter for all standards
  • Sound performance comparable to or better than QSS single reference concepts
  • Alignment free
  • Nyquist filter in video baseband
  • Switchable IF PLL and IF AGC loop bandwidth
  • Accurate group delay equalization for all standards
  • Mostly digital FIR filter implementation (NSC notches, video low-pass filters)
  • No SAW filter needed
  • Especially suited for the Silicon Tuner TDA18271
  • Low application effort and external component count in combination with the TDA18271
  • Very robust IF demodulator coping with adverse field conditions
  • High pull-in range
  • CVBS and SSIF (Second Sound IF)/audio output with simple post filter (capacitor only)
  • Excellent FM sound
  • Acceptable AM sound
  • High FM deviation mode for China
  • Low video into sound crosstalk
  • Auto or forced mute for sound
  • Auto or forced blank for video
  • One 10-bit IF ADC on-chip
  • Two 10-bit DACs on-chip for CVBS and SSIF/audio
  • Internal PLL synthesizer which permits to use a low-cost crystal (typically 16 MHz)
  • Easy programming for I2C-bus
  • High flexibility through expert mode
  • I2C-bus interface and I2C-bus switch
  • Four I2C-bus addresses selectable through 2 external pins
  • Three general purpose input/output pins
  • Separate Standby mode.

TV video decoder and video scaling

  • All standards TV decoder: NTSC, PAL and SECAM
  • Five analog video inputs: CVBS and S-video
  • Video digitizing by two 9-bit ADCs at 27 MHz
  • Sampling according ITU-R BT.601 with 720 pixel/line
  • Adaptive comb filter for NTSC and PAL, also operates for non-standard signals
  • Automatic TV standard detection
  • Three-level Macrovision copy protection detection according to Macrovision detect specification Rev.1
  • Control of brightness, contrast, saturation and hue
  • Versatile filter bandwidth selection
  • Horizontal and vertical downscaling or zoom
  • Adaptive anti-alias filtering
  • Capture of raw VBI samples
  • Two alternating settings for active video scaling, e.g. for independent capturing and preview definition
  • Output in YUV or RGB
  • Gamma compensation and black stretching.

TV sound decoder and TV audio I/O

  • All standards TV sound decoder: BTSC, EIAJ, NICAM, FM A2 and AM
  • dbx-TV noise reduction decoding for BTSC systems
  • FM radio stereo decoding
  • Input of analog SIF signal and 8-bit ADC at 24.576 MHz
  • Automatic sound standard detection
  • Automatic dematrixing (stereo and dual)
  • Volume, balance, bass and treble control
  • Automatic Volume Levelling (AVL)
  • Incredible Mono and Incredible Stereo
  • Audio sampling clock can be locked to video frame rate (no drift of audio stream against video stream)
  • Four analog audio baseband inputs (two stereo pairs) and on-chip stereo ADCs
  • Supported audio sampling rates: 32 kHz, 44.1 kHz and 48 kHz
  • Input of external audio reference clock, e.g. 24.576 MHz
  • Output of audio master clock (768 x fs, 512 x fs, 384 x fs or 256 x fs selectable).

PCI and DMA bus mastering

  • PCI 2.2 compliant including full Advanced Configuration and Power Interface (ACPI)
  • 3.3 V and 5 V compliant
  • System vendor ID, etc. through I2C-bus EEPROM
  • DMA bus master-write for video, audio, VBI and TS or PS
  • Configurable PCI FIFOs, graceful overflow recovery
  • Packed and planar video formats, overlay clipping
  • Hardware support for virtual addressing by Memory Management Unit (MMU).

Peripheral interface

  • I2C-bus master interface: 3.3 V and 5 V compatible, 100 kHz and 400 kHz mode
  • The device can operate without the PCI-bus (using I2C-bus) for stand-alone applications, application note available
  • Digital video output: ITU, VIP, VMI and ZV formats
  • Two digital audio outputs: I2S-bus for up to 4 channels
  • Analog stereo audio output
  • Integrated analog audio pass-through
  • Support for analog audio loopback cable to sound card
  • TS input: serial or parallel
  • MPEG elementary or program stream input, parallel
  • General purpose I/O, e.g. for strapping and interrupt
  • Propagate reset and ACPI state D3.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7131E/V203/G9352 806 78557Volume productionSOT740-2
(LBGA256)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7131E/V203/G
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA7131E/V203/G9352 806  78557  ASIAWPI4,50008/28/2008 Buy online Order samples

Applications

  • Desktop and portable PCs
  • Hybrid cable, terrestrial and satellite set-top boxes
  • PCTV
  • Digital television
  • Personal Video Recorders (PVR)
  • Digital Video Recorders (DVR)
  • DVD players and recorders
  • VCRs
  • PCI satellite modem
  • PCI cable modem
  • Video conferencing
  • Analog and digital video editing
  • Data broadcast receiver
  • Media hub for home server.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.