NXP Semiconductors


Select site:

English

Datasheet

SAA7133HL
(Product Specification)
18-Feb-08, 58 pages, 260 kB

Download all documentation

General description

The PCI audio and video broadcast decoder SAA7133HL is a highly integrated, low cost and solid foundation for TV capture in the PC, for analog TV and digital video broadcast (DTV and DVB). The various multimedia data types are transported over the PCI-bus by bus-master-write, to optimize the streaming capabilities of a modern host based system; see Figure 1. Legacy requirements are also taken care of.

The SAA7133HL meets the requirements of PC Design Guides 1998, 1999 and 2001 and is PCI 2.2 and Advanced Configuration and Power Interface (ACPI) compliant.

The analog video is sampled by 9-bit ADCs, decoded by a multi-line adaptive comb filter and scaled horizontally, vertically and by field rate. Multiple video output formats (YUV and RGB) are available, including packed and planar, gamma-compensated or black-stretched.

Analog TV sound is digitized and stereo decoded (BTSC and EIAJ). Audio is streamed digitally via the PCI-bus or the I2S-bus or routed as an analog signal via the loop back cable to the sound card. The SAA7133HL provides a versatile peripheral interface to support system extensions, e.g. MPEG encoding for time shift viewing.

The channel decoder for digital video broadcast reception (ATSC or DVB) can re-use the integrated video ADCs.

The Transport Stream (TS) or Program Stream (PS) is collected by a tailored interface and pumped through the PCI-bus to the system memory in well-defined buffer structures. Various internal events, or peripheral status information, can be enabled as an interrupt on the PCI-bus.

Features

General

  • Package: LQFP128
  • Power supply: 3.3 V only
  • Power consumption of typical application: 1.35 W
  • PCI-bus power management interface specification, rev. 1.1, compliant (supported states: D0, D1, D2 and D3-hot)
  • Power-down state (D3-hot): < 20 mW
  • All interface signals 5 V tolerant
  • Reference designs available
  • Software Development Kit (SDK) for Windows (2000 and XP), Video for Windows (VfW), Windows Driver Model (WDM) and Broadcast Driver Architecture (BDA)

TV video decoder and video scaling

  • All-standards TV decoder: NTSC, PAL and SECAM
  • Five analog video inputs: CVBS and S-video
  • Video digitizing by two 9-bit ADCs at 27 MHz
  • Sampling according ITU-R BT.601 with 720 pixels per line
  • Adaptive comb filter for NTSC and PAL, also operating for non-standard signals
  • Automatic TV standard detection
  • Three level Macrovision copy protection detection according to Macrovision detect specification Rev.1
  • Control of brightness, contrast, saturation and hue
  • Versatile filter bandwidth selection
  • Horizontal and vertical downscaling or zoom
  • Adaptive anti-alias filtering
  • Capture of raw VBI samples
  • Two alternating settings for active video scaling, e.g. for independent capturing and preview definition
  • Output in YUV or RGB
  • Gamma compensation, black stretching

TV sound decoder and TV audio I/O

  • BTSC and EIAJ TV sound decoder
  • dbx-TV Noise Reduction decoding for BTSC systems
  • FM radio stereo decoding
  • Input of analog SIF signal and 8-bit ADC at 24.576 MHz
  • Automatic sound standard detection
  • Automatic dematrixing (stereo, dual)
  • Volume, balance, bass and treble control
  • Automatic Volume Levelling (AVL)
  • Incredible Mono, Incredible Stereo
  • Audio sampling clock can be locked to video frame rate (no drift of audio stream against video stream)
  • Four analog audio baseband inputs (two stereo pairs) and on-chip stereo ADCs
  • Supported audio sampling rates: 32 kHz, 44.1 kHz and 48 kHz
  • Input of external audio reference clock, e.g. 24.576 MHz
  • Output of audio master clock (768 x fs, 512 x fs, 384 x fs or 256 x fs selectable)

PCI and DMA bus mastering

  • PCI 2.2 compliant including full Advanced Configuration and Power Interface (ACPI)
  • 3.3 V and 5 V compliant
  • System vendor ID, etc. via I2C-bus EEPROM
  • DMA bus master write for video, audio, VBI and TS or PS
  • Configurable PCI FIFOs, graceful overflow recovery
  • Packed and planar video formats, overlay clipping
  • Hardware support for virtual addressing by Memory Management Unit (MMU)

Peripheral interface

  • I2C-bus master interface: 3.3 V and 5 V compatible, 100 kHz and 400 kHz mode
  • The device can operate without PCI-bus (using I2C-bus) for stand-alone applications
  • Digital video output: ITU, VIP, VMI and ZV formats
  • Two digital audio outputs: I2S-bus for up to 4 channels
  • Analog stereo audio output
  • Integrated analog audio pass-through
  • Support for analog audio loop back cable to sound card
  • TS input: serial or parallel
  • MPEG elementary or program stream input, parallel
  • General purpose I/O, e.g. for strapping and interrupt
  • Propagate reset and ACPI state D3

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7133HL/V2039352 785 08557Volume productionSOT425-1
(LQFP128)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7133HL/V203
Always Pb-free
SAA7133HL/V2039352 785 08518Volume productionSOT425-1
(LQFP128)
Reel Dry Pack, SMD, 13"Standard MarkingSAA7133HL/V203
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA7133HL/V2039352 785  08557        Order samples
SAA7133HL/V2039352 785  08518       not available

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.