NXP Semiconductors


Select site:

English

SAA7134HL

Selection guide

Datasheet

SAA7134HL
(Product Specification)
31-Mar-06, 51 pages, 233 kB

Download all documentation

General description

The SAA7134HL is a single chip solution to digitize and decode video and sound, and to capture both data streams through the PCI-bus.

Special means are incorporated to maintain the synchronization of audio to video. The device offers versatile peripheral interfaces (GPIO), that support various extended applications, e.g. analog audio pass-through for loop back cable to the sound card, or capture of DTV and DVB transport streams, such as Vestigial Side Band (VSB), Orthogonal Frequency Division Multiplexing (OFDM) and Quadrature Amplitude Modulation (QAM) decoded digital television standards.

Introduction

The PCI audio and video broadcast decoder SAA7134HL is a highly integrated, low cost and solid foundation for TV capture in the PC, for analog TV and digital video broadcast. The various multimedia data types are transported over the PCI-bus by bus-master-write, to optimally exploit the streaming capabilities of a modern host based system. Legacy requirements are also taken care of.

The SAA7134HL meets the requirements of PC design guides 98/99 and 2001 and is PCI 2.2 and Advanced Configuration and Power Interface (ACPI) compliant.

The analog video is sampled by 9-bit ADCs, decoded by a multi-line adaptive comb filter and scaled horizontally, vertically and by field rate. Multiple video output formats (YUV and RGB) are available, including packed and planar, gamma-compensated or black-stretched.

Analog TV sound is digitized and stereo decoded (NICAM and dual FM standards). Audio is streamed digitally via the PCI-bus or routed as an analog signal via the loop back cable to the sound card.

The SAA7134HL provides a versatile peripheral interface to support system extensions, e.g. MPEG encoding for time shift viewing, or DSP applications for audio enhancements.

The channel decoder for digital video broadcast reception (ATSC or DVB) can re-use the integrated video ADCs.

The Transport Stream (TS) is collected by a tailored interface and pumped through the PCI-bus to the system memory in well-defined buffer structures. Various internal events, or peripheral status information, can be enabled as an interrupt on the PCI-bus.

Overview of TV decoders with PCI bridge

A TV decoder family with PCI interfacing has been created to support worldwide TV broadcasting. The pin compatibility of these TV decoders offers the opportunity to support different TV broadcast standards with one PCB layout.

Related documents

This document describes the functionality and characteristics of the SAA7134HL.

Other documents related to the SAA7134HL are:

  • User manual SAA7130HL/34HL, describing the programmability
  • Application note SAA7130HL/34HL, pointing out recommendations for system implementation
  • Demonstration and reference boards, including description, schematics, etc.:
    • Proteus-Pro: TV capture PCI card for analog TV (standards: B/G, I, D/K and L/L?)
    • Europe: hybrid DVB-T and analog TV capture PCI card for European broadcasting
  • Data sheets of other devices referred to in this document, e.g:
    • TDA9852: BTSC stereo decoder
    • Tuners:

    • FI1216 for PAL B/G
      FI1216MF for PAL B/G + SECAM
      FI1246 for PAL I
      FI1256 for PAL D/K
    • TD1316: ATV+DVB-T tuner
    • TDA10045: DVB channel receiver
    • TDA9886: analog IF-PLL
    • TDA9889: digital IF-PLL
    • SAA6752HS: MPEG-2 video and MPEG-audio/AC-3 audio encoder with multiplexer

Features

    PCI and DMA bus mastering

  • PCI 2.2 compliant including full Advanced Configuration and Power Interface (ACPI)
  • System vendor ID, etc. via EEPROM
  • Hardware support for virtual addressing by MMU
  • DMA bus master write for video, audio, VBI and TS
  • Configurable PCI FIFOs, graceful overflow
  • Packed and planar video formats, overlay clipping
  • TV video decoder and video scaling

  • All-standards TV decoder: NTSC, PAL and SECAM
  • Five analog video inputs: CVBS and S-video
  • Video digitizing by two 9-bit ADCs at 27 MHz
  • Sampling according ITU-R BT.601 with 720 pixels/line
  • Adaptive comb filter for NTSC and PAL, also operating for non-standard signals
  • Automatic TV standard detection
  • Three level Macrovision copy protection detection according to Macrovision detect specification revision 1
  • Control of brightness, contrast, saturation and hue
  • Versatile filter bandwidth selection
  • Horizontal and vertical downscaling or zoom
  • Adaptive anti-alias filtering
  • Capture of raw VBI samples
  • Two alternating settings for active video scaling
  • Output in YUV and RGB
  • Gamma compensation, black stretching
  • TV sound decoder and audio I/O

  • TV stereo decoding for NICAM and dual FM
  • Audio sampling locked to video field rate, no drift of audio stream against video stream
  • On-chip stereo audio ADCs and DACs (2 x 16-bit)
  • Sampling rate, e.g. 32 kHz, 44.1 kHz and 48 kHz
  • Integrated analog audio pass-through for analog audio loop back cable to sound card
  • Peripheral interface

  • I2C-bus master interface: 3.3 V and 5 V
  • Digital video output: ITU and VIP formats
  • TS input: serial or parallel
  • General purpose I/O, e.g. for strapping and interrupt
  • Propagate reset and ACPI state D3-hot
  • General

  • Package: LQFP128
  • Power supply: 3.3 V only
  • Power consumption of typical application: 1.1 W
  • Standby state (D3-hot): < 0.02 W
  • All interface signals 5 V tolerant
  • Reference designs available
  • SDK for Windows (98, 2000 and XP) and Windows Driver Model (WDM)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7134HL/V1SAA7134HL/V1,5189352 692 47518Volume productionSOT425-1
(LQFP128)
Reel Dry Pack, SMD, 13"Standard MarkingSAA7134HL/V1
week 12, 2004
SAA7134HL/V1SAA7134HL/V1,5579352 692 47557Volume productionSOT425-1
(LQFP128)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7134HL/V1
week 12, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SAA7134HL/V19352 692 47518  SAA7134HL/V1,518  NAFUTURE ELECTRONICS10 7/8/2009Buy onlineOrder samples
SAA7134HL/V19352 692 47557  SAA7134HL/V1,557  ASIASAC - Taiwanyes36007/09/2009Buy onlinenot available
    ASIAWPI3,60036007/08/2009Buy online 

Applications


Related applications
PCI analog/DVB-T stereo TV receiver

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.