The SAA7154E; SAA7154H is a high-quality multistandard video decoder supporting 10-bit Analog-to-Digital Converter (ADC), enhanced PAL/NTSC comb filtering, more versatile Vertical Blanking Interval (VBI) data processing, high-definition component video and picture improvement processing facilities.
It targets a variety of performance-conscious applications like e.g. Personal Video Recording (PVR), Set-Top Boxes (STB), LCD projectors, LCD TVs and DVD recordable players.
A video decoder decodes PAL/NTSC/SECAM signals into baseband component video. This video decoder includes adaptive 2-dimensional luminance and chrominance separation; in addition, e.g. baseband component type input signals can be connected directly (RGB or Y-PB-PR, interlaced or progressive).
The decoded video (the digitized component video, respectively) can be output on an 8-bit or 10-bit wide ITU-656 expansion port (X-port); alternatively decoded video can be fed to a versatile video scaler to the Image port (I-port), which can be 8-bit, 16-bit or 24-bit wide. An analog On-Screen Display (OSD) interface allows to mix OSD data on the I-port and X-port video data; the digital OSD allows to add OSD data to the I-port video data.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SAA7154E/V2/G | 9352 761 44518 | Volume production | SOT700-1
(LBGA156) | Reel Dry Pack, SMD, 13" | Standard Marking | SAA7154E/V2/G
| Always Pb-free | |
| SAA7154E/V2/G | 9352 761 44557 | Volume production | SOT700-1
(LBGA156) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SAA7154E/V2/G
| Always Pb-free | |
| SAA7154H/V2 | 9352 761 35557 | Volume production | SOT322-2
(QFP160) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SAA7154H/V2
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SAA7154E/V2/G | 9352 761 44518 | not available | ||||||
| SAA7154E/V2/G | 9352 761 44557 | ASIA | WPI | 330 | 10/09/2008 | Buy online | not available | |
| SAA7154H/V2 | 9352 761 35557 | not available |
Related applications
LCD display - discretes focus
Support Documents
| Type number | Package | Supply voltage(V) | ADCs | Sample Rate | Field-Locked Audio Clock | Analog Inputs | RGB/YCrCb Component Input | Supported Video Standards | Automatic Standard Detection | Adaptive 2-D Comb Filter | VBI Text/Data Slicer/Teletext | Scaler | YUV Output | VSB/COFDM Output Port | I²C Status Interrupt Pin | MacroVision Detection | X-Port, Host-Port |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAA7154E/V2/G | SOT700-1
(LBGA156) | 3.3 | 4 x 9 bit Low Noise | Twice ITU-601 | yes | 16 | yes | Full World Wide | Full World Wide Standard Detection | yes | yes | yes | 8-bit or 16-bit | yes | yes | Enhanced | yes |
SAA7154E; SAA7154H links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.