NXP Semiconductors


Select site:

English

Datasheet

SAA7160
(Product Specification)
25-Feb-08, 57 pages, 237 kB

Download all documentation

PCI Express based audio and video bridge

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The SAA7160E and the SAA7160ET are PCI Express based audio and video capture bridges. Both devices provide ports for capturing video streams, transport streams, program streams and audio streams with audio functionality like I2S-bus inputs. The bridges provide audio and video capture function as required for PCI Express applications like Microsoft 'multimedia center'.

The target is to cover a range of performance applications like personal video recording and PC TV cards.

The SAA7160E and the SAA7160ET are highly integrated circuits for TV insertion inside PC systems. Additional high-speed programming ports enable high integrated system solutions for multimedia applications.

Features

PCI Express interface SAA7160E and SAA7160ET

  • Compliant to PCI Express Base Specification 1.0a
  • Native PCI Express
    • 64-bit address support
    • MSI and INT_A message support
  • The PCI Express circuit supports isochronous data traffic intended for uninterrupted transfer of streaming data like video streaming
    • x1 PCI Express endpoint device (2.5 Gbit/s)
    • Low jitter and bit error rate
  • Type 0 configuration space header
    • Single BAR; configurable address range of 17 bits, 18 bits, 19 bits or 20 bits dependent on application requirements
  • DMA write support
    • 12 DMA write channels for AV streaming
    • Managing up to 8 software buffers per DMA channel
    • Buffer size of 2 MB extendable to 4 MB (e.g. HDTV)
    • Round-robin arbitration between DMAs Support overflow recovery if PCI Express bandwidth is not granted in the required amount
  • DMA read support
    • Autonomous address translation on PCI Express bus
    • One DMA read channel for reading from page table(s) in system memory
  • PCI Express capabilities
    • 128 B write packet size and 64 B read packet size
    • MSI support
    • INT_A emulation

Digital interfaces SAA7160E

  • Digital video input ports of 60 pins usable for maximum clock rates up to 75 MHz
    • Six independent standard TV (ITU-R BT.656) 8-bit or 10-bit wide input streams (27 MHz) or
    • Two standard TV 20-bit wide input streams or
    • Four TS or PS 8-bit wide input streams (13.5 MHz to 54 MHz) and two independent standard TV (ITU-R BT.656) 8-bit or 10-bit wide input streams or
    • One HDTV 20-bit wide input stream (75 MHz)

Digital interfaces SAA7160ET

  • Digital video input ports of 20 pins usable for maximum clock rates up to 75 MHz
    • Two independent standard TV (ITU-R BT.656) 8-bit or 10-bit wide input streams (27 MHz) or
    • Two TS or PS 8-bit wide input streams (13.5 MHz to 54 MHz) or
    • One TS or PS 8-bit wide input stream (13.5 MHz to 54 MHz) and one independent standard TV (ITU-R BT.656) 8-bit or 10-bit wide input stream or
    • One HDTV 20-bit wide input stream (75 MHz)

Digital peripheral audio interfaces SAA7160E and SAA7160ET

  • Two independent I2S-bus input channels supporting 32 kHz, 44.1 kHz or 48 kHz

Peripheral programming ports SAA7160E

  • Two I2C-bus interfaces
    • I2C-bus master port to program other peripheral devices
    • Support register access with 100 kHz and 400 kHz bit rate
    • I2C-bus slave port, usable to support a programming interface for application systems
  • One SPI master interface for controlling external peripherals
  • PHI; this is an 16-bit wide interface for fast access to microcontroller
    • Supports 8-bit data and 16-bit address interface
  • 28 GPIO pins for general I/O purposes, e.g. usable for interrupt input and chip select functions

Peripheral programming ports SAA7160ET

  • Two I2C-bus interfaces
    • I2C-bus master port to program other peripheral devices
    • Support register access with 100 kHz and 400 kHz bit rate
    • I2C-bus slave port, usable to support a programming interface for application systems
  • One SPI master interface for controlling external peripherals
  • 13 GPIO pins for general I/O purposes, e.g. usable for interrupt input and chip select functions

General features SAA7160E and SAA7160ET

  • Boundary scan test circuit according to 'IEEE Std. 1149.1'

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7160E/V19352 819 12557Samples availableSOT879-1
(LBGA196)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7160E/V1
Always Pb-free
SAA7160E/V29352 855 36557Volume productionSOT879-1
(LBGA196)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7160E/V2
SAA7160ET/V29352 837 64557Volume productionSOT951-1
(TFBGA88)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7160ET/V2

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA7160E/V19352 819  12557       not available
SAA7160E/V29352 855  36557       not available
SAA7160ET/V29352 837  64557       not available

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.