Datasheet
SAA7324
(Product Specification)
26-Jun-00, 68 pages, 0 kB
SAA7324 - Digital servo processor and Compact Disc decoder with integrated DAC (CD10 II)
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
- Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The SAA7324 (CD10 II) is a single chip combining the
functions of a CD decoder, digital servo and bitstream
DAC. The decoder/servo part is based on the SAA737x
(CD7) and is software compatible with this design. Extra
functions are controlled by use of ?shadow? registers
Supply of this Compact Disc IC does not convey an
implied license under any patent right to use this IC in any
Compact Disc application.
Features
- Integrated bitstream DAC with differential outputs, operating at 96fs with 3rd-order noise shaper; typical performance of -90 dB signal-to-noise ratio
- Separate serial input and output interfaces allow data ?loopback? mode for use of onboard DAC with external Electronic Shock Absorption (ESA) systems
- Up to 4 times speed mode
- Low voltage operation at up to 2 times speed
- Lock-to-disc mode
- Full error correction strategy, t = 2 and e = 4
- Full CD graphics interface
- All standard decoder functions implemented digitally on chip
- FIFO overflow concealment for rotational shock resistance
- Digital audio interface (EBU), audio and data
- Two and four times oversampling integrated digital filter, including fs mode
- Audio data peak level detection
- Kill interface for external DAC deactivation during digital silence
- All SAA737x (CD7) digital servo and high-level functions
- Low focus noise
- Same playability performance as SAA737x (CD7)
- Automatic closed-loop gain control available for focus and radial loops
- Pulsed sledge support
- Electronic damping of fast radial actuator during long jump
- Microcontroller loading LOW
- High-level servo control option
- High-level mechanism monitor
- Communication may be via TDA1301/SAA7345 compatible bus or I²C-bus
- On-chip clock multiplier allows the use of 8.4672, 16.9344 or 33.8688 MHz crystals or ceramic resonators.