Datasheet
SAA7806
(Objective)
20-Jun-05, 73 pages, 339 kB
General description
The SAA7806, is a single chip solution CD audio decoder, digital servo, audio DAC,
pre-amp, laser driver and integrated ARM7TDMI-S microcontroller, targeted at automotive
CD applications. The channel decoder design is derived from the SAA7817 DVD decoder
IC, with optimization and design improvements specifically for CD audio (e.g. improved
CD playability). The digital servo, analog pre-amp, laser driver and audio DAC blocks are
improved designs based on the SAA7824 CD decoder IC. Further architectural
enhancements to the design have been made to integrate system functionality and reduce
the system cost of ownership. The SAA7806 IC supports a generic architecture that will
form the basis of future variants in the SAA7806 IC family optimized for different CD
applications.
Features
Hardware features
- Channel decoder based on SAA7817 IC design
- Digital servo based on SAA7824 IC design
- 32-bit embedded ARM7 RISC microcontroller supporting both 32-bit and 16-bit Thumb
instruction sets
- Mask programmed internal program ROM for microcontroller
- Register structure redesigned to utilize the complete 32-bit bandwidth of the integrated
microcontroller bus architecture
- Programmable clock frequency for ARM microcontroller - allowing users to trade-off
power consumption and processing power depending on requirements
- Microcontroller access to digital representations of the diode input signals from the
optical pick up; the microcontroller can also generate the servo output signals RA, FO,
SL and allows the possibility of additional servo algorithms or a complete servo
implementation in software
- Microcontroller access to audio streams; both from the internal CD decoder and an
external stereo auxiliary input (e.g. an analog source from a tuner; converted to digital
via on-chip ADCs) to allow audio processing algorithms in the ARM microcontroller;
e.g. bass boost and volume control
- Two general purpose analog inputs (A_IN_1 and A_IN_2) allowing the ARM
microcontroller access to other external analog signals; e.g. low cost keypad;
temperature sensor; via on-chip ADCs
- Two analog inputs for external audio sources (e.g. tuner) which can be accessed by
the ARM for audio processing
- Slave I2S-bus mode in which the channel decoder can synchronize the CD playback
speed to an input I2S-bus clock
- Integrated digital HF/mirror detector with measurement of minimum and maximum
peak values, amplitude and offset
- Integrated LCD controller/driver (pins multiplexed with General Purpose Input/Outputs
(GPIOs)
- Integrated CD-TEXT decoder
- 1 x 2 x 4 x or 6 x decode speed, CLV or CAV modes
- QFP100 package with 0.65 mm pin pitch
- Separate left and right channel digital silence detect available on KILL pins
- Digital silence detection available on loopback data from external source as well as
internal data
- 'Filterless' pseudo-bitstream audio DAC; THD = -80 dB and S/N = 90 dB; with minimal
external components
- Separate line and headphone outputs for audio DAC
- Selectable quiescent current for headphone buffers - allows users to choose between
low-power consumption or lower distortion performance
- Loop back mode allowing the use of integrated DAC with external I2S-bus/EIAJ
sources
- Compatible with voltage mode mechanisms
- On-chip buffering and filtering of the diode signals from the mechanism in order to
optimize the signals for the decoder and servo parts
- LF (servo) signals converted to digital representations by sigma-delta ADCs shared
between pairs of channels to minimize DC offset between channels
- HF part summed from signals D1 to D4 and converted to digital signals by HF 6-bit
ADC
- Digitally controlled selectable DC offset cancellation of quiescent mechanism voltages
and dark currents; additional fine DC offset cancellation in digital domain
- Eye pattern monitor system to observe selectable points within the analog preamplifier
- Current and average jitter values available via registers
- On-chip laser power control; up to maximum currents of 120 mA
- Laser on-off control; including 'soft' start control - zero to nominal output power in 1 ms
- Monitor control and feedback circuit to maintain nominal output power throughout the
life of laser
- Configured for Nsub monitor diode
- Debug version for code development and debug in LQFP100 multi chip module, with
internal flash ROM and SRAM (for fast code access) programmed via JTAG interface
- JTAG interface for device access and ARM code development (compatible with ARM
multi-ICE)
- All digital input pins 5 V tolerant.
Read formats
- CD-R
- CD-RW
- CD-DA (red book)
- CD-ROM.
Products/packages
| SAA7806H/M1 | | 9352 798 53557 | Samples available | SOT317-2
(QFP100)
| Tray Dry Pack, Bakeable, Multiple | Standard Marking | SAA7806H/M1
| |
Pricing/ordering/availability
| SAA7806H/M1 | 9352 798
53557 |
| | | | | | not available |
Parametrics/similar products
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Circuit Type | Operating/Supply Voltage (MAX.-Vcc,Vp,VDD)(V) |
| SAA7806H/M1 | SOT317-2
(QFP100) |
Car Radio, Audio and CD Systems
|
Circuits
|
-40~85
|
100
|
Compact Disc +ARM
|
3.6
|
Similar products
SAA7806
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
Disclaimer
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
- http://www.philips.semiconductors.com use http://www.nxp.com
- http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
- sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.