NXP Semiconductors


Select site:

English

SAF1562

Selection guide

Datasheet

SAF1562
(Product Specification)
07-Feb-07, 97 pages, 437 kB

Download all documentation

SAF1562 - Hi-Speed Universal Serial Bus PCI Host Controller

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SAF1562HL is a Peripheral Component Interconnect (PCI)-based, single-chip Universal Serial Bus (USB) Host Controller. It integrates two Original USB Open Host Controller Interface (OHCI) cores, one Hi-Speed USB Enhanced Host Controller Interface (EHCI) core, and two transceivers that are compliant with Hi-Speed USB and Original USB. The functional parts of the SAF1562HL are fully compliant with Universal Serial Bus Specification Rev. 2.0, Open Host Controller Interface Specification for USB Rev. 1.0a, Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0, PCI Local Bus Specification Rev. 2.2, and PCI Bus Power Management Interface Specification Rev. 1.1.

The integrated high performance USB transceivers allow the SAF1562HL to handle all Hi-Speed USB transfer speed modes: high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s). The SAF1562HL provides two downstream ports, allowing simultaneous connection of USB devices at different speeds.

The SAF1562HL is fully compatible with various operating system drivers, such as Microsoft Windows standard OHCI and EHCI drivers that are present in Windows XP, Windows 2000 and Red Hat Linux.

The SAF1562HL directly interfaces to any 32-bit, 33 MHz PCI bus. Its PCI pins can source 3.3 V. The PCI interface fully complies with PCI Local Bus Specification Rev. 2.2.

The SAF1562HL is ideally suited for use in Hi-Speed USB mobile applications and embedded solutions. The SAF1562HL uses a 12 MHz crystal.

Features

  • Complies with Universal Serial Bus Specification Rev. 2.0
  • Supports data transfer at high-speed (480 Mbit/s), full-speed (12 Mbit/s) and low-speed (1.5 Mbit/s)
  • Two Original USB OHCI cores comply with Open Host Controller Interface Specification for USB Rev. 1.0a
  • One Hi-Speed USB EHCI core complies with Enhanced Host Controller Interface Specification for Universal Serial Bus Rev. 1.0
  • Supports PCI 32-bit, 33 MHz interface compliant with PCI Local Bus Specification Rev. 2.2, with support for D3cold standby and wake-up modes; all I/O pins are 3.3 V standard
  • Compliant with PCI Bus Power Management Interface Specification Rev. 1.1 for all hosts (EHCI and OHCI), and supports all power states: D0, D1, D2, D3hot and D3cold
  • CLKRUN support for mobile applications, such as internal notebook design
  • Configurable subsystem ID and subsystem vendor ID through external EEPROM
  • Digital and analog power separation for better Electro-Magnetic Interference (EMI) and ElectroStatic Discharge (ESD) protection
  • Supports hot plug and play and remote wake-up of peripherals
  • Supports individual power switching and individual overcurrent protection for downstream ports
  • Supports partial dynamic port-routing capability for downstream ports that allows sharing of the same physical downstream ports between the Original USB Host Controller and the Hi-Speed USB Host Controller
  • Uses 12 MHz crystal oscillator to reduce system cost and EMI emissions
  • Supports dual power supply: PCI Vaux(3V3) and VCC
  • Operates at +3.3 V power supply input
  • Low power consumption
  • Qualified in accordance with AEC-Q100
  • Operating temperature range from -40 Cel to +85 Cel
  • Available in LQFP100 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAF1562HL/N2SAF1562HL/N2,5189352 848 76518Volume productionSOT407-1
(LQFP100)
Reel Dry Pack, SMD, 13"Standard Marking
SAF1562HL/N2SAF1562HL/N2,5579352 848 76557Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAF1562HL/N1SAF1562HL/N1,5189352 819 45518Withdrawn
Replacement product
SOT407-1
(LQFP100)
Reel Dry Pack, SMD, 13"Standard Marking
SAF1562HL/N1SAF1562HL/N1,5579352 819 45557Withdrawn
Replacement product
SOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SAF1562HL/N2SAF1562HL/N2,518SAF1562HL_N2
Always Pb-free
SAF1562HL/N2SAF1562HL/N2,557SAF1562HL_N2
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SAF1562HL/N1SAF1562HL/N1,518Not available
Always Pb-free
SAF1562HL/N1SAF1562HL/N1,557Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SAF1562HL/N29352 848 76518  SAF1562HL/N2,518        not available
SAF1562HL/N29352 848 76557  SAF1562HL/N2,557        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SAF1562HL/N193528194551830-sep-0831-dec-08$product.prunedProduct.eplacementPartDN 60a
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
SAF1562HL/N193528194555730-Sep-0831-Dec-08$product.prunedProduct.eplacementPartDN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Applications

  • Car radio
  • Digital consumer appliances
  • Notebook
  • PCI add-on card
  • PC motherboard
  • Set-Top Box (STB)
  • Web appliances