NXP Semiconductors


Select site:

English

SAF7113H

Selection guide

9-bit video input processor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers
Notice:
This product is now part of Trident Microsystems. For more information about this product please visit: www.tridentmicro.com.

General description

The 9-bit video input processor is a combination of a two-channel analog preprocessing circuit including source selection, anti-aliasing filter and ADC, an automatic clamp and gain control, a Clock Generation Circuit (CGC), a digital multistandard decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC-Japan, NTSC N and SECAM), a brightness, contrast and saturation control circuit, a multistandard VBI data slicer and a 27 MHz VBI data bypass.

The pure 3.3 V CMOS circuit SAF7113H, analog front-end and digital video decoder, is a highly integrated circuit for desktop video applications. The decoder is based on the principle of line-locked clock decoding and is able to decode the color of PAL, SECAM and NTSC signals into ITU-R BT 601 compatible color component values. The SAF7113H accepts as analog inputs CVBS or S-video (Y/C) from TV or VTR sources. The circuit is I2C-bus controlled.

The integrated high performance multistandard data slicer supports several VBI data standards:

  • Teletext 625 lines: WST (World Standard Teletext) and CCST (Chinese teletext)
  • Teletext 525 lines: US-WST, NABTS (North-American Broadcast Text System) and MOJI (Japanese teletext)
  • Closed caption: Europe and US (line 21)
  • Wide Screen Signalling (WSS)
  • Video Programming Signal (VPS)
  • Time codes (VITC EBU/SMPTE)
  • High-speed VBI data bypass for Intercast application.

Features

  • Four analog inputs, internal analog source selectors, e.g. 4 x CVBS or 2 x Y/C or (1 x Y/C and 2 x CVBS)
  • Two analog preprocessing channels in differential CMOS style for best S/N-performance
  • Fully programmable static gain or automatic gain control for the selected CVBS or Y/C channel
  • Switchable white peak control
  • Two built-in analog anti-aliasing filters
  • Two 9-bit video CMOS Analog-to-Digital Converters (ADCs), digitized CVBS or Y/C-signals are available on the VPO-port via I2C-bus control
  • On-chip clock generator
  • Line-locked system clock frequencies
  • Digital PLL for horizontal sync processing and clock generation, horizontal and vertical sync detection
  • Requires only one crystal (24.576 MHz) for all standards
  • Automatic detection of 50 Hz and 60 Hz field frequency and automatic switching between PAL and NTSC standards
  • Luminance and chrominance signal processing for PAL BGHI, PAL N, combination PAL N, PAL M, NTSC M, NTSC N, NTSC 4.43, NTSC-Japan and SECAM
  • User programmable luminance peaking or aperture correction
  • Cross-color reduction for NTSC by chrominance comb filtering
  • PAL delay line for correcting PAL phase errors
  • Brightness Contrast Saturation (BCS) and hue control on-chip
  • Real-time status information output (RTCO)
  • Two multifunctional real-time output pins controlled by I2C-bus
  • Multistandard VBI data slicer decoding World Standard Teletext (WST), North-American Broadcast Text System (NABTS), closed caption, Wide Screen Signalling (WSS), Video Programming System (VPS), Vertical Interval Time Code (VITC) variants (EBU/SMPTE), etc.
  • Standard ITU-R BT 656 YUV 4 : 2 : 2 format (8-bit) on VPO output bus
  • Enhanced ITU-R BT 656 output format on VPO output bus containing:
    • Active video
    • Raw CVBS data for Intercast applications (27 MHz data rate)
    • Decoded VBI data
  • Boundary scan test circuit complies with the "IEEE Std. 1149.b1 - 1994" (ID-Code = 1 7113 02B)
  • I2C-bus controlled (full read-back ability by an external controller and bit rate up to 400 kbit/s)
  • Low power (< 0.5 W), low voltage (3.3 V), small package (QFP44)
  • Power saving mode by chip enable input
  • Detection of copy protected input signals according to the Macrovision standard; can be used to prevent unauthorized recording of pay-TV or video tape signals.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAF7113H/V1SAF7113H/V1,5189352 635 95518Volume productionSOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard Marking
SAF7113H/V1SAF7113H/V1,5579352 635 95557Volume productionSOT307-2
(QFP44)
Tray Dry Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAF7113H/V1/N-9352 780 75518Withdrawn
Replacement product
SOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard Marking
SAF7113H/V1/N-9352 780 75557Withdrawn
Replacement product
SOT307-2
(QFP44)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SAF7113H/V1SAF7113H/V1,518SAF7113H_V1
week 21, 2004
SAF7113H/V1SAF7113H/V1,557SAF7113H_V1
week 21, 2004

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SAF7113H/V1/N-Not available
SAF7113H/V1/N-Not available

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SAF7113H/V19352 635 95518  SAF7113H/V1,518  NAMOUSER ELECTRONICS5 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS557 3/18/2010Buy online 
    NAMOUSER ELECTRONICS5 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
SAF7113H/V19352 635 95557  SAF7113H/V1,557  NAARROW ELECTRONICS557 3/18/2010Buy onlinenot available
    NADIGI-KEY CORPORATION325 3/18/2010Buy online 
    JAPANCHIP ONE STOPno 03/19/2010Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SAF7113H/V1/N93527807551831-Mar-0930-jun-09SAF7113H/V1- leadfree versionDN 61
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability.
SAF7113H/V1/N93527807555731-Mar-0930-jun-09SAF7113H/V1 - leadfree versionDN 61
  • Sole source product
  • Limited availability (check with your usual sales contact)
Limited Availability.

Applications

  • Notebook (low power consumption)
  • PCMCIA card application
  • AGP based graphics cards
  • Image processing
  • Video phone applications
  • Intercast and PC teletext applications
  • Security applications.

Block diagrams/pinning