The SAF7129AH encodes digital CB -Y-CR video data to an NTSC, PAL or SECAM CVBS or S-video signal. Simultaneously, RGB or bypassed but interpolated CB -Y-CR signals are available via three additional DACs. Through a 54 MHz multiplexed digital D1 input port, the circuit accepts two ITU-R BT.656 compatible CB -Y-CR data streams with 720 active pixels per line in 4 : 2 : 2 multiplexed formats. For example, an MPEG decoded data with overlay and MPEG decoded data without overlay, where one data stream is latched at the rising, the other one is latched at the falling clock edge.
It includes a sync/clock generator and on-chip DACs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SAF7129AH/V1 | SAF7129AH/V1,518 | 9352 740 73518 | Volume production | SOT803-1
(QFP44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SAF7129AH/V1 | SAF7129AH/V1,557 | 9352 740 73557 | Volume production | SOT803-1
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SAF7129AH/V1 | SAF7129AH/V1,518 | SAF7129AH_V1 |
| week 22, 2004 | ||||
| SAF7129AH/V1 | SAF7129AH/V1,557 | SAF7129AH_V1 |
| week 22, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SAF7129AH/V1 | 9352 740 73518 | SAF7129AH/V1,518 | Order samples | |||||||
| SAF7129AH/V1 | 9352 740 73557 | SAF7129AH/V1,557 | NA | FUTURE ELECTRONICS | 823 | 11/22/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 95 | 11/23/2009 | Buy online |
Support Documents