NXP Semiconductors


Select site:

English

Datasheet

SC16C2550B
(Product Specification)
15-Feb-07, 43 pages, 212 kB

Download all documentation

General description

The SC16C2550B is a two channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s.

The SC16C2550B is pin compatible with the ST16C2550. It will power-up to be functionally equivalent to the 16C2450. The SC16C2550B provides enhanced UART functions with 16-byte FIFOs, modem control interface, DMA mode data transfer. The DMA mode data transfer is controlled by the FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loop-back capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.

The SC16C2550B operates at 5 V, 3.3 V and 2.5 V and the industrial temperature range, and is available in plastic PLCC44, LQFP48, DIP40 and HVQFN32 packages.

Features

  • 2 channel UART
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant inputs
  • Industrial temperature range
  • Pin and functionally compatible to 16C2450 and software compatible with INS8250, SC16C550
  • Up to 5 Mbit/s data rate at 5 V and 3.3 V and 3 Mbit/s at 2.5 V
  • 16-byte transmit FIFO to reduce the bandwidth requirement of the external CPU
  • 16-byte receive FIFO with error flags to reduce the bandwidth requirement of the external CPU
  • Independent transmit and receive UART control
  • Four selectable Receive FIFO interrupt trigger levels
  • Software selectable baud rate generator
  • Standard asynchronous error and framing bits (Start, Stop and Parity Overrun Break)
  • Transmit, Receive, Line Status and Data Set interrupts independently controlled
  • Fully programmable character formatting:
    • 5-bit, 6-bit, 7-bit or 8-bit characters
    • Even, odd or no-parity formats
    • 1, 1 1/2 or 2-stop bit
    • Baud generation (DC to 5 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loop-back controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC16C2550BIA44SC16C2550BIA449352 744 07512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard MarkingSC16C2550BIA44
week 51, 2004
SC16C2550BIA44SC16C2550BIA44-T9352 744 07518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard MarkingSC16C2550BIA44
week 51, 2004
SC16C2550BIA44SC16C2550BIA44-S9352 744 07529Volume productionSOT187-2
(PLCC44)
SC16C2550BIA44
week 51, 2004
SC16C2550BIB48SC16C2550BIB48-F9352 744 06128Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C2550BIB48
Always Pb-free
SC16C2550BIB48SC16C2550BIB48-S9352 744 06151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingSC16C2550BIB48
Always Pb-free
SC16C2550BIB48SC16C2550BIB489352 744 06157Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C2550BIB48
Always Pb-free
SC16C2550BIBSSC16C2550BIBS-F9352 803 09128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C2550BIBS
Always Pb-free
SC16C2550BIBSSC16C2550BIBS-S9352 803 09151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingSC16C2550BIBS
Always Pb-free
SC16C2550BIBSSC16C2550BIBS9352 803 09157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C2550BIBS
Always Pb-free
SC16C2550BIN40SC16C2550BIN409352 744 04112Volume productionSOT129-1
(DIP40)
TubeStandard MarkingSC16C2550BIN40
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC16C2550BIA449352 744  07512  3.1400EUFARNELL4812/3/2008 Buy online not available
   NANEWARK4812/3/2008 Buy online  
SC16C2550BIA449352 744  07518  3.1400NADIGI-KEY CORPORATION50012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION75112/3/2008 Buy online  
   NAMOUSER ELECTRONICS48412/3/2008 Buy online  
SC16C2550BIA449352 744  07529  3.1400      Order samples
SC16C2550BIB489352 744  06128  4.7400NAMOUSER ELECTRONICS2512/3/2008 Buy online Order samples
SC16C2550BIB489352 744  06151  4.7400NAAVNET ELECTRONICS MARKETING312/3/2008 Buy online not available
   NADIGI-KEY CORPORATION13312/3/2008 Buy online  
   NAFUTURE ELECTRONICS76112/3/2008 Buy online  
SC16C2550BIB489352 744  06157  4.7400NAARROW ELECTRONICS29012/3/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING82212/3/2008 Buy online  
   EUFARNELL7212/3/2008 Buy online  
   NANEWARK7212/3/2008 Buy online  
SC16C2550BIBS9352 803  09128  3.7500     not available
SC16C2550BIBS9352 803  09151  3.7500NADIGI-KEY CORPORATION1,18912/3/2008 Buy online Order samples
   NAMOUSER ELECTRONICS49012/3/2008 Buy online  
SC16C2550BIBS9352 803  09157  3.7500     not available
SC16C2550BIN409352 744  04112  3.2400NAARROW ELECTRONICS312/3/2008 Buy online not available
   EUFARNELL712/3/2008 Buy online  

Parametrics/similar products

Type numberPackageFmax(MHz)Supply
voltage(V)
CHANNELFEATURESFUNCTIONOther
features
Operating
temp.(Cel)
Data
transfer
rate(Mb/s)
SC16C2550BIA44SOT187-2
(PLCC44)
482.5~5.0216 Bytes FIFO / DMA mode / HW & SW Flow Control UART4-level receive trigger level, -40 +853
SC16C2550BIB48SOT313-2
(LQFP48)
482.5~5.0216 Bytes FIFO / DMA modeUART-40 +853


Similar products
SC16C2550B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.