NXP Semiconductors


Select site:

English

SC16C2550B

Selection guide

Datasheet

SC16C2550B
(Product Specification)
12-Jan-09, 43 pages, 212 kB

Download all documentation

SC16C2550B - 5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.), with 16-byte FIFOs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SC16C2550B is a two channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s.

The SC16C2550B is pin compatible with the ST16C2550. It will power-up to be functionally equivalent to the 16C2450. The SC16C2550B provides enhanced UART functions with 16-byte FIFOs, modem control interface, DMA mode data transfer. The DMA mode data transfer is controlled by the FIFO trigger levels and the TXRDYn and RXRDYn signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.

The SC16C2550B operates at 5 V, 3.3 V and 2.5 V and the industrial temperature range, and is available in plastic PLCC44, LQFP48, DIP40 and HVQFN32 packages.

Features

  • 2 channel UART
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant on input only pins
  • Industrial temperature range
  • Pin and functionally compatible to 16C2450 and software compatible with INS8250, SC16C550
  • Up to 5 Mbit/s data rate at 5 V and 3.3 V and 3 Mbit/s at 2.5 V
  • 16-byte transmit FIFO to reduce the bandwidth requirement of the external CPU
  • 16-byte receive FIFO with error flags to reduce the bandwidth requirement of the external CPU
  • Independent transmit and receive UART control
  • Four selectable Receive FIFO interrupt trigger levels
  • Software selectable baud rate generator
  • Standard asynchronous error and framing bits (Start, Stop and Parity Overrun Break)
  • Transmit, Receive, Line Status and Data Set interrupts independently controlled
  • Fully programmable character formatting:
    • 5-bit, 6-bit, 7-bit or 8-bit characters
    • Even, odd or no-parity formats
    • 1, 1 1/2 or 2-stop bit
    • Baud generation (DC to 5 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SC16C2550BIA44SC16C2550BIA44,5129352 744 07512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
SC16C2550BIA44SC16C2550BIA44,5189352 744 07518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard Marking
SC16C2550BIA44SC16C2550BIA44,5299352 744 07529Volume productionSOT187-2
(PLCC44)
SC16C2550BIB48SC16C2550BIB48,1289352 744 06128Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16C2550BIB48SC16C2550BIB48,1519352 744 06151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard Marking
SC16C2550BIB48SC16C2550BIB48,1579352 744 06157Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard Marking
SC16C2550BIBSSC16C2550BIBS,1289352 803 09128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16C2550BIBSSC16C2550BIBS,1519352 803 09151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
SC16C2550BIBSSC16C2550BIBS,1579352 803 09157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SC16C2550BIA44SC16C2550BIA44,512SC16C2550BIA44
week 51, 2004
SC16C2550BIA44SC16C2550BIA44,518SC16C2550BIA44
week 51, 2004
SC16C2550BIA44SC16C2550BIA44,529SC16C2550BIA44
week 51, 2004
SC16C2550BIB48SC16C2550BIB48,128SC16C2550BIB48
Always Pb-free
SC16C2550BIB48SC16C2550BIB48,151SC16C2550BIB48
Always Pb-free
SC16C2550BIB48SC16C2550BIB48,157SC16C2550BIB48
Always Pb-free
SC16C2550BIBSSC16C2550BIBS,128SC16C2550BIBS
Always Pb-free
SC16C2550BIBSSC16C2550BIBS,151SC16C2550BIBS
Always Pb-free
SC16C2550BIBSSC16C2550BIBS,157SC16C2550BIBS
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC16C2550BIA449352 744 07512  SC16C2550BIA44,512  3.1400NANEWARK222 11/20/2009Buy onlinenot available
SC16C2550BIA449352 744 07518  SC16C2550BIA44,518  3.1400NAMOUSER ELECTRONICS341 11/20/2009Buy onlineOrder samples
    NANEWARK222 11/20/2009Buy online 
    NADIGI-KEY CORPORATION595 11/20/2009Buy online 
    NAMOUSER ELECTRONICS341 11/20/2009Buy online 
    NAFUTURE ELECTRONICS473 11/19/2009Buy online 
SC16C2550BIA449352 744 07529  SC16C2550BIA44,529  3.1400NANEWARK222 11/20/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING312 11/19/2009Buy online 
SC16C2550BIB489352 744 06128  SC16C2550BIB48,128  4.7400NAMOUSER ELECTRONICS1,495 11/20/2009Buy onlineOrder samples
    NANEWARK160 11/20/2009Buy online 
    NAARROW ELECTRONICS603 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING393 11/19/2009Buy online 
    NAMOUSER ELECTRONICS1,495 11/20/2009Buy online 
SC16C2550BIB489352 744 06151  SC16C2550BIB48,151  4.7400NANEWARK160 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS603 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING393 11/19/2009Buy online 
    NADIGI-KEY CORPORATION20 11/20/2009Buy online 
    NAFUTURE ELECTRONICS1,737 11/19/2009Buy online 
    NAARROW ELECTRONICS28 11/19/2009Buy online 
    ASIAWPI75025011/19/2009Buy online 
SC16C2550BIB489352 744 06157  SC16C2550BIB48,157  4.7400NANEWARK160 11/20/2009Buy onlinenot available
    NAARROW ELECTRONICS603 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING786 11/19/2009Buy online 
SC16C2550BIBS9352 803 09128  SC16C2550BIBS,128  3.7500      not available
SC16C2550BIBS9352 803 09151  SC16C2550BIBS,151  3.7500NAMOUSER ELECTRONICS485 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION978 11/20/2009Buy online 
    NAMOUSER ELECTRONICS485 11/20/2009Buy online 
SC16C2550BIBS9352 803 09157  SC16C2550BIBS,157  3.7500      not available

Parametrics/similar products

Type numberPackageFmax(MHz)Supply
voltage(V)
CHANNELFEATURESFUNCTIONOther
features
Operating
temp.(Cel)
Data
transfer
rate(Mb/s)
SC16C2550BIA44SOT187-2
(PLCC44)
482.5~5.0216 Bytes FIFO / DMA mode / HW & SW Flow Control UART4-level receive trigger level, -40 +853
SC16C2550BIB48SOT313-2
(LQFP48)
482.5~5.0216 Bytes FIFO / DMA modeUART-40 +853


Similar products
SC16C2550B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.