The SC16C2552B is a two channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 5 Mbit/s.
The SC16C2552B is pin compatible with the PC16552 and ST16C2552. The SC16C2552B provides enhanced UART functions with 16 byte FIFOs, modem control interface, DMA mode data transfer and concurrent writes to control registers of both channels. The DMA mode data transfer is controlled by the FIFO trigger levels and the RXRDY and TXRDY signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loop-back capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.
The SC16C2552B operates at 5 V, 3.3 V and 2.5 V, and the Industrial temperature range, and is available in a plastic PLCC44 package.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16C2552BIA44 | SC16C2552BIA44 | 9352 744 08512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | SC16C2552BIA44
| week 49, 2004 |
| SC16C2552BIA44 | SC16C2552BIA44-T | 9352 744 08518 | Volume production | SOT187-2
(PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | SC16C2552BIA44
| week 49, 2004 |
| SC16C2552BIA44 | SC16C2552BIA44-S | 9352 744 08529 | Volume production | SOT187-2
(PLCC44) | SC16C2552BIA44
| week 49, 2004 |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC16C2552BIA44 | 9352 744 08512 | 3.6400 | EU | FARNELL | 27 | 12/3/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 2,479 | 12/3/2008 | Buy online | ||||
| NA | NEWARK | 27 | 12/3/2008 | Buy online | ||||
| SC16C2552BIA44 | 9352 744 08518 | 3.6400 | not available | |||||
| SC16C2552BIA44 | 9352 744 08529 | 3.6400 | NA | DIGI-KEY CORPORATION | 20 | 12/3/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 490 | 12/3/2008 | Buy online |
Related applications
LCD TV - MMS functionality
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.