NXP Semiconductors


Select site:

English

Datasheet

SC16C550B
(Product Specification)
01-Oct-08, 21 pages, 240 kB

Download all documentation

5 V, 3.3 V and 2.5 V UART with 16-byte FIFOs

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SC16C550B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 3 Mbit/s.

The SC16C550B is pin compatible with the ST16C550, TL16C550 and PC16C550, and it will power-up to be functionally equivalent to the 16C450. The SC16C550B also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals (TXRDY and RXRDY are not supported in the HVQFN32 package). On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.

The SC16C550B operates at 5 V, 3.3 V and 2.5 V, and the Industrial temperature range, and is available in plastic HVQFN32, DIP40, PLCC44 and LQFP48 packages.

Features

  • 5 V, 3.3 V and 2.5 V operation
  • Industrial temperature range
  • After reset, all registers are identical to the typical 16C450 register set
  • Capable of running with all existing generic 16C450 software
  • Pin compatibility with the industry-standard ST16C450/550, TL16C450/550, PC16C450/550
  • Up to 3 Mbit/s transmit/receive operation at 5 V, 2 Mbit/s at 3.3 V, and 1 Mbit/s at 2.5 V
  • 5 V tolerant on input only pins
  • 16 byte transmit FIFO
  • 16 byte receive FIFO with error flags
  • Programmable auto-RTS and auto-CTS
    • In auto-CTS mode, CTS controls transmitter
    • In auto-RTS mode, RX FIFO contents and threshold control RTS
  • Automatic hardware flow control
  • Software selectable baud rate generator
  • Four selectable Receive FIFO interrupt trigger levels
  • Standard modem interface
  • Standard asynchronous error and framing bits (Start, Stop, and Parity Overrun Break)
  • Independent receiver clock input
  • Transmit, Receive, Line Status, and Data Set interrupts independently controlled
  • Fully programmable character formatting:
    • 5, 6, 7, or 8-bit characters
    • Even, odd, or no-parity formats
    • 1, 1 1/2, or 2-stop bit
    • Baud generation (up to 3 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RI, DCD, DSR, DTR, RTS)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC16C550BIA44SC16C550BIA449352 743 87512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard MarkingSC16C550BIA44
week 51, 2004
SC16C550BIA44SC16C550BIA44-T9352 743 87518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard MarkingSC16C550BIA44
week 51, 2004
SC16C550BIA44SC16C550BIA44-S9352 743 87529Volume productionSOT187-2
(PLCC44)
SC16C550BIA44
week 51, 2004
SC16C550BIB48SC16C550BIB48-F9352 743 88128Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C550BIB48
Always Pb-free
SC16C550BIB48SC16C550BIB489352 743 88157Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C550BIB48
Always Pb-free
SC16C550BIB48SC16C550BIB48-S9352 743 88151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingSC16C550BIB48
Always Pb-free
SC16C550BIBSSC16C550BIBS-F9352 794 97128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C550BIBS
Always Pb-free
SC16C550BIBSSC16C550BIBS-S9352 794 97151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingSC16C550BIBS
Always Pb-free
SC16C550BIBSSC16C550BIBS9352 794 97157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C550BIBS
Always Pb-free
SC16C550BIN40SC16C550BIN409352 743 86112Volume productionSOT129-1
(DIP40)
TubeStandard MarkingSC16C550BIN40
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC16C550BIA449352 743  87512  1.5700NAAVNET ELECTRONICS MARKETING1,26512/3/2008 Buy online not available
   EUFARNELL16512/3/2008 Buy online  
   NANEWARK16512/3/2008 Buy online  
SC16C550BIA449352 743  87518  1.5700NADIGI-KEY CORPORATION50012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION87512/3/2008 Buy online  
   NAMOUSER ELECTRONICS31412/3/2008 Buy online  
SC16C550BIA449352 743  87529  1.5700NAFUTURE ELECTRONICS34112/3/2008 Buy online not available
SC16C550BIB489352 743  88128  1.6000NAMOUSER ELECTRONICS2512/3/2008 Buy online Order samples
SC16C550BIB489352 743  88157  1.7100NAAVNET ELECTRONICS MARKETING1,23512/3/2008 Buy online not available
   EUFARNELL812/3/2008 Buy online  
   NANEWARK812/3/2008 Buy online  
SC16C550BIB489352 743  88151  1.7800NAAVNET ELECTRONICS MARKETING25012/3/2008 Buy online not available
   NADIGI-KEY CORPORATION25012/3/2008 Buy online  
SC16C550BIBS9352 794  97128  1.5700     not available
SC16C550BIBS9352 794  97151  1.5700NAAVNET ELECTRONICS MARKETING27512/3/2008 Buy online Order samples
SC16C550BIBS9352 794  97157  1.5700NAAVNET ELECTRONICS MARKETING2,02512/3/2008 Buy online not available
SC16C550BIN409352 743  86112  1.6700EUFARNELL30012/3/2008 Buy online Order samples
   NAMOUSER ELECTRONICS41612/3/2008 Buy online  
   NANEWARK30012/3/2008 Buy online  

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.