The SC16C650B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 3 Mbit/s.
The SC16C650B is pin compatible with the ST16C650A and it will power-up to be functionally equivalent to the 16C450. Programming of control registers enables the added features of the SC16C650B. Some of these added features are the 32-byte receive and transmit FIFOs, automatic hardware or software flow control and infrared encoding/decoding. The selectable auto-flow control feature significantly reduces software overload and increases system efficiency while in FIFO mode by automatically controlling serial data flow using RTS output and CTS input signals. The SC16C650B also provides DMA mode data transfers through FIFO trigger levels and the RXRDY and TXRDY signals. On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows on-board diagnostics.
The SC16C650B operates at 5 V, 3.3 V and 2.5 V, and the industrial temperature range, and is available in plastic DIP40, PLCC44, LQFP48, and HVQFN32 packages.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16C650BIA44 | SC16C650BIA44 | 9352 743 92512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | SC16C650BIA44
| week 51, 2004 |
| SC16C650BIA44 | SC16C650BIA44-T | 9352 743 92518 | Volume production | SOT187-2
(PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | SC16C650BIA44
| week 51, 2004 |
| SC16C650BIA44 | SC16C650BIA44-S | 9352 743 92529 | Volume production | SOT187-2
(PLCC44) | SC16C650BIA44
| week 51, 2004 | ||
| SC16C650BIB48 | SC16C650BIB48-F | 9352 743 91128 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16C650BIB48
| Always Pb-free |
| SC16C650BIB48 | SC16C650BIB48-S | 9352 743 91151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | SC16C650BIB48
| Always Pb-free |
| SC16C650BIB48 | SC16C650BIB48 | 9352 743 91157 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C650BIB48
| Always Pb-free |
| SC16C650BIBS | SC16C650BIBS-F | 9352 764 04128 | Volume production | SOT617-1
(HVQFN32) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16C650BIBS
| Always Pb-free |
| SC16C650BIBS | SC16C650BIBS-S | 9352 764 04151 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Single | Standard Marking | SC16C650BIBS
| Always Pb-free |
| SC16C650BIBS | SC16C650BIBS | 9352 764 04157 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C650BIBS
| Always Pb-free |
| SC16C650BIN40 | SC16C650BIN40 | 9352 743 89112 | Volume production | SOT129-1
(DIP40) | Tube | Standard Marking | SC16C650BIN40
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC16C650BIA44 | 9352 743 92512 | 3.3300 | not available | |||||
| SC16C650BIA44 | 9352 743 92518 | 3.3300 | NA | DIGI-KEY CORPORATION | 500 | 12/3/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 1,459 | 12/3/2008 | Buy online | ||||
| SC16C650BIA44 | 9352 743 92529 | 3.3300 | not available | |||||
| SC16C650BIB48 | 9352 743 91128 | 3.3300 | not available | |||||
| SC16C650BIB48 | 9352 743 91151 | 3.3300 | NA | ARROW ELECTRONICS | 90 | 12/3/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 413 | 12/3/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 25 | 12/3/2008 | Buy online | ||||
| SC16C650BIB48 | 9352 743 91157 | 3.3300 | not available | |||||
| SC16C650BIBS | 9352 764 04128 | 3.3300 | not available | |||||
| SC16C650BIBS | 9352 764 04151 | 3.3300 | NA | AVNET ELECTRONICS MARKETING | 70 | 12/3/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 370 | 12/3/2008 | Buy online | ||||
| SC16C650BIBS | 9352 764 04157 | 3.3300 | NA | ARROW ELECTRONICS | 503 | 12/3/2008 | Buy online | not available |
| SC16C650BIN40 | 9352 743 89112 | 3.4200 | NA | DIGI-KEY CORPORATION | 19 | 12/3/2008 | Buy online | Order samples |
| EU | FARNELL | 2 | 12/3/2008 | Buy online |
Related applications
LCD TV - MMS functionality
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.