NXP Semiconductors


Select site:

English

SC16C654/654D

Selection guide

Datasheet

SC16C654/654D
(Product Specification)
19-Jun-03, 52 pages, 647 kB

Download all documentation

Quad UART with 64-byte FIFO and infrared (IrDA) encoder/decoder

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SC16C654/654D is a 4-channel Universal Asynchronous Receiver and Transmitter (QUART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbits/s. It comes with an Intel or Motorola interface.

The SC16C654/654D is pin compatible with the ST16C654 and TL16C754 and it will power-up to be functionally equivalent to the 16C454. Programming of control registers enables the added features of the SC16C654/654D. Some of these added features are the 64-byte receive and transmit FIFOs, automatic hardware or software flow control and Infrared encoding/decoding. The selectable auto-flow control feature significantly reduces software overload and increases system efficiency while in FIFO mode by automatically controlling serial data flow using RTS output and CTS input signals. The SC16C654/654D also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loop-back capability allows on-board diagnostics.

The SC16C654/654D operates at 5 V, 3.3 V and 2.5 V, and the industrial temperature range, and is available in plastic PLCC68 and LQFP64 packages.

Features

  • 5 V, 3.3 V and 2.5 V operation
  • Industrial temperature range
  • Pin compatibility with the industry-standard ST16C454/554, ST68C454/554, TL16C554
  • Up to 5 Mbits/s data rate at 5 V and 3.3 V and 3 Mbits/s at 2.5 V
  • 64-byte transmit FIFO
  • 64-byte receive FIFO with error flags
  • Automatic software/hardware flow control
  • Programmable Xon/Xoff characters
  • Software selectable Baud Rate Generator
  • Four selectable Receive and Transmit FIFO interrupt trigger levels
  • Standard modem interface or infrared IrDA encoder/decoder interface
  • Sleep mode
  • Standard asynchronous error and framing bits (Start, Stop, and Parity Overrun Break)
  • Transmit, Receive, Line Status, and Data Set interrupts independently controlled
  • Fully programmable character formatting:
    • 5-, 6-, 7-, or 8-bit characters
    • Even-, Odd-, or No-Parity formats
    • 1-, 1 1/2 -, or 2-stop bit
    • Baud generation (DC to 1.5 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-State output TTL drive capabilities for bi-directional data bus and control bus
  • Line Break generation and detection
  • Internal diagnostic capabilities:
    • Loop-back controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD).

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.