NXP Semiconductors


Select site:

English

Datasheet

SC16C750B
(Product Specification)
25-Aug-06, 44 pages, 216 kB

Download all documentation

General description

The SC16C750B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 3 Mbit/s.

The SC16C750B is pin compatible with the TL16C750 and it will power-up to be functionally equivalent to the 16C450. Programming of control registers enables the added features of the SC16C750B. Some of these added features are the 64-byte receive and transmit FIFOs, automatic hardware flow control. The selectable auto-flow control feature significantly reduces software overload and increases system efficiency while in FIFO mode by automatically controlling serial data flow using RTS output and CTS input signals. The SC16C750B also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.

The SC16C750B operates at 5 V, 3.3 V and 2.5 V, the industrial temperature range and is available in plastic PLCC44, LQFP64, and HVQFN32 packages.

Features

  • Single channel
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant inputs
  • Industrial temperature range (-40 Cel to +85 Cel)
  • After reset, all registers are identical to the typical 16C450 register set
  • Capable of running with all existing generic 16C450 software
  • Pin compatibility with the industry-standard ST16C450/550, TL16C450/550, PC16C450/550. Software compatible with SC16C750 and TL16C750
  • Up to 3 Mbit/s transmit/receive operation at 5 V, 2 Mbit/s at 3.3 V, and 1 Mbit/s at 2.5 V
  • 64-byte transmit FIFO
  • 64-byte receive FIFO with error flags
  • Programmable auto-RTS and auto-CTS
    • In auto-CTS mode, CTS controls transmitter
    • In auto-RTS mode, RxFIFO contents and threshold control RTS
  • Automatic hardware flow control
  • Software selectable Baud Rate Generator
  • Four selectable Receive interrupt trigger levels
  • Standard modem interface
  • Sleep mode
  • Standard asynchronous error and framing bits (Start, Stop, and Parity Overrun Break)
  • Independent receiver clock input
  • Transmit, Receive, Line Status, and data set interrupts independently controlled
  • Fully programmable character formatting:
    • 5-bit, 6-bit, 7-bit, or 8-bit characters
    • Even, odd, or no-parity formats
    • 1, 1 1/2 , or 2-stop bit
    • Baud generation (DC to 3 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC16C750BIA44SC16C750BIA449352 744 02512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard MarkingSC16C750BIA44
week 41, 2004
SC16C750BIA44SC16C750BIA44-T9352 744 02518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard MarkingSC16C750BIA44
week 41, 2004
SC16C750BIA44SC16C750BIA44-S9352 744 02529Volume productionSOT187-2
(PLCC44)
SC16C750BIA44
week 41, 2004
SC16C750BIB64SC16C750BIB64-F9352 744 03128Volume productionSOT314-2
(LQFP64)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C750BIB64
Always Pb-free
SC16C750BIB64SC16C750BIB64-S9352 744 03151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingSC16C750BIB64
Always Pb-free
SC16C750BIB64SC16C750BIB649352 744 03157Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C750BIB64
Always Pb-free
SC16C750BIBSSC16C750BIBS-F9352 763 88128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard MarkingSC16C750BIBS
Always Pb-free
SC16C750BIBSSC16C750BIBS-S9352 763 88151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard MarkingSC16C750BIBS
Always Pb-free
SC16C750BIBSSC16C750BIBS9352 763 88157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard MarkingSC16C750BIBS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC16C750BIA449352 744  02512  4.2500NAARROW ELECTRONICS1,05012/3/2008 Buy online not available
   EUFARNELL512/3/2008 Buy online  
SC16C750BIA449352 744  02518  4.2500NADIGI-KEY CORPORATION3,00012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION3,09312/3/2008 Buy online  
   NAMOUSER ELECTRONICS50012/3/2008 Buy online  
SC16C750BIA449352 744  02529  4.2500      Order samples
SC16C750BIB649352 744  03128  4.2500     not available
SC16C750BIB649352 744  03151  4.2500NADIGI-KEY CORPORATION20812/3/2008 Buy online not available
SC16C750BIB649352 744  03157  4.2500EUFARNELL15412/3/2008 Buy online Order samples
SC16C750BIBS9352 763  88128  4.2500     not available
SC16C750BIBS9352 763  88151  4.2500NAARROW ELECTRONICS62912/3/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING312/3/2008 Buy online  
   NADIGI-KEY CORPORATION49012/3/2008 Buy online  
   NAMOUSER ELECTRONICS2512/3/2008 Buy online  
SC16C750BIBS9352 763  88157  4.2500     not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageFmax(MHz)Supply
voltage(V)
CHANNELFEATURESFUNCTIONOther
features
Operating
temp.(Cel)
Data
transfer
rate(Mb/s)
SC16C750BIBSSOT617-1
(HVQFN32)
482.5~5.0116 or 64 Bytes FIFO / DMA mode / HW Flow Control UART4-level receive trigger level-40 +853


Similar products
SC16C750B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.