NXP Semiconductors


Select site:

English

SC16C750B

Selection guide

Datasheet

SC16C750B
(Product Specification)
17-Oct-08, 44 pages, 213 kB

Download all documentation

SC16C750B - 5 V, 3.3 V and 2.5 V UART with 64-byte FIFOs

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SC16C750B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 3 Mbit/s.

The SC16C750B is pin compatible with the TL16C750 and it will power-up to be functionally equivalent to the 16C450. Programming of control registers enables the added features of the SC16C750B. Some of these added features are the 64-byte receive and transmit FIFOs, automatic hardware flow control. The selectable auto-flow control feature significantly reduces software overload and increases system efficiency while in FIFO mode by automatically controlling serial data flow using RTS output and CTS input signals. The SC16C750B also provides DMA mode data transfers through FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.

The SC16C750B operates at 5 V, 3.3 V and 2.5 V, the industrial temperature range and is available in plastic PLCC44, LQFP64, and HVQFN32 packages.

Features

  • Single channel
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant on input only pins
  • Industrial temperature range (-40 Cel to +85 Cel)
  • After reset, all registers are identical to the typical 16C450 register set
  • Capable of running with all existing generic 16C450 software
  • Pin compatibility with the industry-standard ST16C450/550, TL16C450/550, PC16C450/550. Software compatible with SC16C750 and TL16C750
  • Up to 3 Mbit/s transmit/receive operation at 5 V, 2 Mbit/s at 3.3 V, and 1 Mbit/s at 2.5 V
  • 64-byte transmit FIFO
  • 64-byte receive FIFO with error flags
  • Programmable auto-RTS and auto-CTS
    • In auto-CTS mode, CTS controls transmitter
    • In auto-RTS mode, receive FIFO contents and threshold control RTS
  • Automatic hardware flow control
  • Software selectable baud rate generator
  • Four selectable Receive interrupt trigger levels
  • Standard modem interface
  • Sleep mode
  • Standard asynchronous error and framing bits (Start, Stop, and Parity Overrun Break)
  • Independent receiver clock input
  • Transmit, Receive, Line Status, and data set interrupts independently controlled
  • Fully programmable character formatting:
    • 5-bit, 6-bit, 7-bit, or 8-bit characters
    • Even, odd, or no-parity formats
    • 1, 1 1/2, or 2-stop bit
    • Baud generation (DC to 3 Mbit/s)
  • False start-bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bidirectional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loopback controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, DCD)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SC16C750BIA44SC16C750BIA44,5129352 744 02512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
SC16C750BIA44SC16C750BIA44,5189352 744 02518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard Marking
SC16C750BIA44SC16C750BIA44,5299352 744 02529Volume productionSOT187-2
(PLCC44)
SC16C750BIA44/GSC16C750BIA44/G:519352 779 44512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard Marking
SC16C750BIA44/GSC16C750BIA44/G,519352 779 44518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard Marking
SC16C750BIA44/GSC16C750BIA44/G,529352 779 44529Volume productionSOT187-2
(PLCC44)
SC16C750BIB64SC16C750BIB64,1289352 744 03128Volume productionSOT314-2
(LQFP64)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16C750BIB64SC16C750BIB64,1519352 744 03151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard Marking
SC16C750BIB64SC16C750BIB64,1579352 744 03157Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, MultipleStandard Marking
SC16C750BIBSSC16C750BIBS,1289352 763 88128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16C750BIBSSC16C750BIBS,1519352 763 88151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
SC16C750BIBSSC16C750BIBS,1579352 763 88157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SC16C750BIA44SC16C750BIA44,512SC16C750BIA44
week 41, 2004
SC16C750BIA44SC16C750BIA44,518SC16C750BIA44
week 41, 2004
SC16C750BIA44SC16C750BIA44,529SC16C750BIA44
week 41, 2004
SC16C750BIA44/GSC16C750BIA44/G:51SC16C750BIA44_G
Always Pb-free
SC16C750BIA44/GSC16C750BIA44/G,51SC16C750BIA44_G
Always Pb-free
SC16C750BIA44/GSC16C750BIA44/G,52SC16C750BIA44_G
Always Pb-free
SC16C750BIB64SC16C750BIB64,128SC16C750BIB64
Always Pb-free
SC16C750BIB64SC16C750BIB64,151SC16C750BIB64
Always Pb-free
SC16C750BIB64SC16C750BIB64,157SC16C750BIB64
Always Pb-free
SC16C750BIBSSC16C750BIBS,128SC16C750BIBS
Always Pb-free
SC16C750BIBSSC16C750BIBS,151SC16C750BIBS
Always Pb-free
SC16C750BIBSSC16C750BIBS,157SC16C750BIBS
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC16C750BIA449352 744 02512  SC16C750BIA44,512  4.2500NAARROW ELECTRONICS546 11/19/2009Buy onlinenot available
SC16C750BIA449352 744 02518  SC16C750BIA44,518  4.2500NAARROW ELECTRONICS546 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,739 11/20/2009Buy online 
SC16C750BIA449352 744 02529  SC16C750BIA44,529  4.2500NAARROW ELECTRONICS546 11/19/2009Buy onlinenot available
    NAFUTURE ELECTRONICS156 11/19/2009Buy online 
SC16C750BIA44/G9352 779 44512  SC16C750BIA44/G:51        not available
SC16C750BIA44/G9352 779 44518  SC16C750BIA44/G,51        Order samples
SC16C750BIA44/G9352 779 44529  SC16C750BIA44/G,52        not available
SC16C750BIB649352 744 03128  SC16C750BIB64,128  4.2500      not available
SC16C750BIB649352 744 03151  SC16C750BIB64,151  4.2500NADIGI-KEY CORPORATION220 11/20/2009Buy onlinenot available
SC16C750BIB649352 744 03157  SC16C750BIB64,157  4.2500      Order samples
SC16C750BIBS9352 763 88128  SC16C750BIBS,128  4.2500      not available
SC16C750BIBS9352 763 88151  SC16C750BIBS,151  4.2500NADIGI-KEY CORPORATION109 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS25 11/19/2009Buy online 
    NAARROW ELECTRONICS128 11/19/2009Buy online 
SC16C750BIBS9352 763 88157  SC16C750BIBS,157  4.2500      not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageFmax(MHz)Supply
voltage(V)
CHANNELFEATURESFUNCTIONOther
features
Operating
temp.(Cel)
Data
transfer
rate(Mb/s)
SC16C750BIA44/GSOT187-2
(PLCC44)
482.5~5.0116 or 64 Bytes FIFO / DMA mode / HW & SW Flow Control UART4-level receive trigger level-40 +853
SC16C750BIBSSOT617-1
(HVQFN32)
482.5~5.0116 or 64 Bytes FIFO / DMA mode / HW Flow Control UART4-level receive trigger level-40 +853


Similar products
SC16C750B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.