The SC16C751B is a Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data, and vice versa. The UART can handle serial data rates up to 5 Mbit/s.
The SC16C751B is functionally equivalent to the SC16C750B, and requires a special software initialization sequence to configure the device to operate (see Section 6.6). Programming of control registers enables the added features of the SC16C751B. Some of these added features are the 64-byte receive and transmit FIFOs, automatic hardware flow control. The selectable auto-flow control feature significantly reduces software overload and increases system efficiency while in FIFO mode by automatically controlling serial data flow using RTS output and CTS input signals. On-board status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.
The SC16C751B operates at 5 V, 3.3 V and 2.5 V, the industrial temperature range and is available in the plastic HVQFN24 package.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16C751BIBS | SC16C751BIBS-F | 9352 847 41128 | Volume production | SOT616-3
(HVQFN24) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16C751BIBS
| |
| SC16C751BIBS | SC16C751BIBS-S | 9352 847 41151 | Volume production | SOT616-3
(HVQFN24) | Tray Pack, Bakeable, Single | Standard Marking | SC16C751BIBS
| |
| SC16C751BIBS | SC16C751BIBS | 9352 847 41157 | Volume production | SOT616-3
(HVQFN24) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C751BIBS
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|
| SC16C751BIBS | 9352 847 41128 | Order samples | |||||||
| SC16C751BIBS | 9352 847 41151 | not available | |||||||
| SC16C751BIBS | 9352 847 41157 | not available |
Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.