The SC16C752B is a dual Universal Asynchronous Receiver/Transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 5 Mbit/s (3.3 V and 5 V). The SC16C752B offers enhanced features. It has a Transmission Control Register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO Rdy register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.
The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5 bits, 6 bits, 7 bits, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle, or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and has software flow control and hardware flow control capabilities.
The SC16C752B is available in plastic LQFP48 and HVQFN32 packages.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16C752BIB48 | SC16C752BIB48-F | 9352 744 11128 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16C752BIB48
| Always Pb-free |
| SC16C752BIB48 | SC16C752BIB48-S | 9352 744 11151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | SC16C752BIB48
| Always Pb-free |
| SC16C752BIB48 | SC16C752BIB48 | 9352 744 11157 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C752BIB48
| Always Pb-free |
| SC16C752BIBS | SC16C752BIBS-F | 9352 763 89128 | Volume production | SOT617-1
(HVQFN32) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16C752BIBS
| Always Pb-free |
| SC16C752BIBS | SC16C752BIBS-S | 9352 763 89151 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Single | Standard Marking | SC16C752BIBS
| Always Pb-free |
| SC16C752BIBS | SC16C752BIBS | 9352 763 89157 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C752BIBS
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC16C752BIB48 | 9352 744 11128 | 5.5200 | not available | |||||
| SC16C752BIB48 | 9352 744 11151 | 5.5200 | NA | FUTURE ELECTRONICS | 1,200 | 12/3/2008 | Buy online | not available |
| SC16C752BIB48 | 9352 744 11157 | 5.5200 | NA | ARROW ELECTRONICS | 1,056 | 12/3/2008 | Buy online | Order samples |
| NA | AVNET ELECTRONICS MARKETING | 581 | 12/3/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 787 | 12/3/2008 | Buy online | ||||
| EU | FARNELL | 19 | 12/3/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 1,833 | 12/3/2008 | Buy online | ||||
| NA | NEWARK | 19 | 12/3/2008 | Buy online | ||||
| SC16C752BIBS | 9352 763 89128 | 5.5200 | not available | |||||
| SC16C752BIBS | 9352 763 89151 | 5.5200 | NA | DIGI-KEY CORPORATION | 28 | 12/3/2008 | Buy online | Order samples |
| SC16C752BIBS | 9352 763 89157 | 5.5200 | not available |
Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.