The SC16C850L is a 1.8 V, low power, single channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC16C850L is functionally (software) compatible with the SC16C650B. SC16C850L can be programmed to operate in extended mode (see Section 6.2) where additional advanced UART features are available. The SC16C850L UART provides enhanced UART functions with 128-byte FIFOs, modem control interface, and IrDA encoder/decoder. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics.
The SC16C850LIBS with Intel (16 mode) or Motorola (68 mode) bus host interface operates at 1.8 V and is available in a very small (Micro-UART) HVQFN32 package.
The SC16C850LIET with Intel (16 mode) bus host interface operates at 1.8 V and is available in a very small TFBGA36 package.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16C850LIB | 9352 830 85128 | Development | SOT313 | Reel Pack, SMD, 13", Turned | Standard Marking | Not available
| ||
| SC16C850LIB | 9352 830 85151 | Development | SOT313 | Tray Pack, Bakeable, Single | Standard Marking | Not available
| ||
| SC16C850LIB | 9352 830 85157 | Development | SOT313 | Tray Pack, Bakeable, Multiple | Standard Marking | Not available
| ||
| SC16C850LIBS | SC16C850LIBS-F | 9352 830 86128 | Volume production | SOT617-1
(HVQFN32) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16C850LIBS
| Always Pb-free |
| SC16C850LIBS | SC16C850LIBS-G | 9352 830 86115 | Volume production | SOT617-1
(HVQFN32) | Reel Pack, SMD, 7" | Standard Marking | SC16C850LIBS
| |
| SC16C850LIBS | SC16C850LIBS | 9352 830 86157 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C850LIBS
| Always Pb-free |
| SC16C850LIBS | SC16C850LIBS-S | 9352 830 86151 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Single | Standard Marking | SC16C850LIBS
| Always Pb-free |
| SC16C850LIET | SC16C850LIET-G | 9352 828 54115 | Volume production | SOT912-1
(TFBGA36) | Reel Pack, SMD, 7" | Standard Marking | SC16C850LIET
| Always Pb-free |
| SC16C850LIET | 9352 828 54118 | Volume production | SOT912-1
(TFBGA36) | Reel Pack, SMD, 13" | Standard Marking | SC16C850LIET
| Always Pb-free | |
| SC16C850LIET | SC16C850LIET-S | 9352 828 54151 | Volume production | SOT912-1
(TFBGA36) | Tray Pack, Bakeable, Single | Standard Marking | SC16C850LIET
| Always Pb-free |
| SC16C850LIET | SC16C850LIET | 9352 828 54157 | Volume production | SOT912-1
(TFBGA36) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C850LIET
| Always Pb-free |
| SC16C850LIET | SC16C850LIET-G | 9352 828 54515 | Development | SOT912-1
(TFBGA36) | Reel Dry Pack, 7" | Standard Marking | SC16C850LIET
| |
| SC16C850LIET | SC16C850LIET-S | 9352 828 54551 | Development | SOT912-1
(TFBGA36) | Tray Dry Pack, Bakeable, Single | Standard Marking | SC16C850LIET
| |
| SC16C850LIET | SC16C850LIET | 9352 828 54557 | Development | SOT912-1
(TFBGA36) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SC16C850LIET
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC16C850LIB | 9352 830 85128 | not available | ||||||
| SC16C850LIB | 9352 830 85151 | not available | ||||||
| SC16C850LIB | 9352 830 85157 | not available | ||||||
| SC16C850LIBS | 9352 830 86128 | not available | ||||||
| SC16C850LIBS | 9352 830 86115 | not available | ||||||
| SC16C850LIBS | 9352 830 86157 | not available | ||||||
| SC16C850LIBS | 9352 830 86151 | NA | DIGI-KEY CORPORATION | 235 | 12/3/2008 | Buy online | not available | |
| SC16C850LIET | 9352 828 54115 | Order samples | ||||||
| SC16C850LIET | 9352 828 54118 | not available | ||||||
| SC16C850LIET | 9352 828 54151 | not available | ||||||
| SC16C850LIET | 9352 828 54157 | not available | ||||||
| SC16C850LIET | 9352 828 54515 | not available | ||||||
| SC16C850LIET | 9352 828 54551 | not available | ||||||
| SC16C850LIET | 9352 828 54557 | not available |
Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Fmax(MHz) | Supply voltage(V) | CHANNEL | FEATURES | FUNCTION | Other features | Operating temp.(Cel) | Data transfer rate(Mb/s) | Bus interface |
|---|---|---|---|---|---|---|---|---|---|---|
| SC16C850LIB | SOT313
| 80 | 1.8 ~ 2.5 | 1 | Low power 128 Bytes FIFO, HW / SW Flow Control, IrDA, RS485 | UART | High resolution clock prescaler, enhanced sleep, modem control, software reset | -40 +85 | 5 | 16 mode or 68 mode |
Similar products
SC16C850L
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.