The SC16C852V is a 1.8 V, low power dual channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. SC16C852V can be programmed to operate in extended mode where additional advanced UART features are available (see Section 6.2). The SC16C852V family UART provides enhanced UART functions with 128-byte FIFOs, modem control interface, DMA mode data transfer, and IrDA encoder/decoder. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.
The SC16C852V with Intel XScale processor VLIO interface operates at 1.8 V and is available in HVQFN48 and TFBGA36 packages.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16C852VIBS | SC16C852VIBS-F | 9352 831 02528 | Volume production | SOT778-3
(HVQFN48) | Reel Dry Pack, SMD, 13",Turned | Standard Marking | SC16C852VIBS
| Always Pb-free |
| SC16C852VIBS | SC16C852VIBS-S | 9352 831 02551 | Volume production | SOT778-3
(HVQFN48) | Tray Dry Pack, Bakeable, Single | Standard Marking | SC16C852VIBS
| Always Pb-free |
| SC16C852VIBS | SC16C852VIBS | 9352 831 02557 | Volume production | SOT778-3
(HVQFN48) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SC16C852VIBS
| Always Pb-free |
| SC16C852VIBS | SC16C852VIBS-G | 9352 831 02515 | Volume production | SOT778-3
(HVQFN48) | Reel Dry Pack, 7" | Standard Marking | SC16C852VIBS
| |
| SC16C852VIET | SC16C852VIET-G | 9352 825 18115 | Volume production | SOT912-1
(TFBGA36) | Reel Pack, SMD, 7" | Standard Marking | SC16C852VIET
| Always Pb-free |
| SC16C852VIET | 9352 825 18118 | Volume production | SOT912-1
(TFBGA36) | Reel Pack, SMD, 13" | Standard Marking | SC16C852VIET
| Always Pb-free | |
| SC16C852VIET | SC16C852VIET-S | 9352 825 18151 | Volume production | SOT912-1
(TFBGA36) | Tray Pack, Bakeable, Single | Standard Marking | SC16C852VIET
| Always Pb-free |
| SC16C852VIET | SC16C852VIET | 9352 825 18157 | Volume production | SOT912-1
(TFBGA36) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16C852VIET
| Always Pb-free |
| SC16C852VIET | SC16C852VIET-G | 9352 825 18515 | Development | SOT912-1
(TFBGA36) | Reel Dry Pack, 7" | Standard Marking | SC16C852VIET
| |
| SC16C852VIET | SC16C852VIET-S | 9352 825 18551 | Development | SOT912-1
(TFBGA36) | Tray Dry Pack, Bakeable, Single | Standard Marking | SC16C852VIET
| |
| SC16C852VIET | SC16C852VIET | 9352 825 18557 | Development | SOT912-1
(TFBGA36) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SC16C852VIET
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC16C852VIBS | 9352 831 02528 | not available | ||||||
| SC16C852VIBS | 9352 831 02551 | NA | DIGI-KEY CORPORATION | 490 | 12/3/2008 | Buy online | not available | |
| SC16C852VIBS | 9352 831 02557 | not available | ||||||
| SC16C852VIBS | 9352 831 02515 | not available | ||||||
| SC16C852VIET | 9352 825 18115 | 3.3300 | not available | |||||
| SC16C852VIET | 9352 825 18118 | not available | ||||||
| SC16C852VIET | 9352 825 18151 | 3.3300 | Order samples | |||||
| SC16C852VIET | 9352 825 18157 | 3.3300 | NA | DIGI-KEY CORPORATION | 1,750 | 12/3/2008 | Buy online | not available |
| SC16C852VIET | 9352 825 18515 | not available | ||||||
| SC16C852VIET | 9352 825 18551 | not available | ||||||
| SC16C852VIET | 9352 825 18557 | NA | DIGI-KEY CORPORATION | 1,750 | 12/3/2008 | Buy online | not available |
Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Fmax(MHz) | Supply voltage(V) | CHANNEL | FEATURES | FUNCTION | Other features | Operating temp.(Cel) | Data transfer rate(Mb/s) | Bus interface |
|---|---|---|---|---|---|---|---|---|---|---|
| SC16C852VIBS | SOT778-3
(HVQFN48) | 80 | 1.8 ~ 2.5 | 2 | Low power 128 Bytes FIFO, HW / SW Flow Control, IrDA, RS485 | UART | High resolution clock prescaler, enhanced sleep, modem control, software reset | -40 +85 | 5 | XScale VLIO |
Similar products
SC16C852V
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.