The SC16C852 is a 2.5 V to 3.3 V, low power, dual channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC16C852 is pin compatible with the SC16C652B. SC16C852 can be programmed to operate in extended mode (see Section 6.2) where additional advanced UART features are available. The SC16C852 UART provides enhanced UART functions with 128-byte FIFOs, modem control interface, DMA mode data transfer, and IrDA encoder/decoder. The DMA mode data transfer is controlled by the FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loopback capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.
The SC16C852 with Intel (16 mode) or Motorola (68 mode) bus host interface operates at 2.5 V to 3.3 V and is available in plastic LQFP48 and very small (Micro-UART) HVQFN32 packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SC16C852VIET | SC16C852VIET,115 | 9352 825 18115 | Volume production | SOT912-1
(TFBGA36) | Reel Pack, SMD, 7" | Standard Marking | |
| SC16C852VIET | SC16C852VIET,118 | 9352 825 18118 | Volume production | SOT912-1
(TFBGA36) | Reel Pack, SMD, 13" | Standard Marking | |
| SC16C852VIET | SC16C852VIET,151 | 9352 825 18151 | Volume production | SOT912-1
(TFBGA36) | Tray Pack, Bakeable, Single | Standard Marking | |
| SC16C852VIET | SC16C852VIET,157 | 9352 825 18157 | Volume production | SOT912-1
(TFBGA36) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| SC16C852VIET | SC16C852VIET,515 | 9352 825 18515 | Development | SOT912-1
(TFBGA36) | Reel Dry Pack, 7" | Standard Marking | |
| SC16C852VIET | SC16C852VIET,551 | 9352 825 18551 | Development | SOT912-1
(TFBGA36) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| SC16C852VIET | SC16C852VIET,557 | 9352 825 18557 | Development | SOT912-1
(TFBGA36) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SC16C852VIET | SC16C852VIET,115 | SC16C852VIET |
| Always Pb-free | ||||
| SC16C852VIET | SC16C852VIET,118 | SC16C852VIET |
| Always Pb-free | ||||
| SC16C852VIET | SC16C852VIET,151 | SC16C852VIET |
| Always Pb-free | ||||
| SC16C852VIET | SC16C852VIET,157 | SC16C852VIET |
| Always Pb-free | ||||
| SC16C852VIET | SC16C852VIET,515 | SC16C852VIET |
| Always Pb-free | ||||
| SC16C852VIET | SC16C852VIET,551 | SC16C852VIET |
| Always Pb-free | ||||
| SC16C852VIET | SC16C852VIET,557 | SC16C852VIET |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SC16C852VIET | 9352 825 18115 | SC16C852VIET,115 | 3.3300 | not available | ||||||
| SC16C852VIET | 9352 825 18118 | SC16C852VIET,118 | not available | |||||||
| SC16C852VIET | 9352 825 18151 | SC16C852VIET,151 | 3.3300 | Order samples | ||||||
| SC16C852VIET | 9352 825 18157 | SC16C852VIET,157 | 3.3300 | NA | DIGI-KEY CORPORATION | 1,450 | 11/20/2009 | Buy online | not available | |
| SC16C852VIET | 9352 825 18515 | SC16C852VIET,515 | not available | |||||||
| SC16C852VIET | 9352 825 18551 | SC16C852VIET,551 | not available | |||||||
| SC16C852VIET | 9352 825 18557 | SC16C852VIET,557 | not available |
Application Notes
Support Documents