The SC16IS740/750/760 is a slave I2C-bus/SPI interface to a single-channel high performance UART. It offers data rates up to 5 Mbit/s and guarantees low operating and sleeping current. The SC16IS750 and SC16IS760 also provide the application with 8 additional programmable I/O pins. The device comes in very small HVQFN24, TSSOP24 (SC16IS750/760) and TSSOP16 (SC16IS740) packages, which makes it ideally suitable for handheld, battery operated applications. This family of products enables seamless protocol conversion from I2C-bus or SPI to and RS-232/RS-485 and are fully bidirectional.
The SC16IS760 differs from the SC16IS750 in that it supports SPI clock speeds up to 15 Mbit/s instead of the 4 Mbit/s supported by the SC16IS750, and in that it supports IrDA SIR up to 1.152 Mbit/s. In all other aspects, the SC16IS760 is functionally and electrically the same as the SC16IS750. The SC16IS740 is functionally and electrically identical to the SC16IS750, with the exception of the programmable I/O pins which are only present on the SC16IS750.
The SC16IS740/750/760's internal register set is backward-compatible with the widely used and widely popular 16C450. This allows the software to be easily written or ported from another platform.
The SC16IS740/750/760 also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support, and software reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.
1. Please note that IrDA SIR at 1.152 Mbit/s is not compatible with IrDA MIR at that speed. Please refer to application notes for usage of IrDA SIR at 1.152 Mbit/s.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC16IS740IPW | SC16IS740IPW | 9352 809 88112 | Volume production | SOT403-1
(TSSOP16) | Tube | Standard Marking | SC16IS740IPW
| Always Pb-free |
| SC16IS740IPW | SC16IS740IPW-F | 9352 809 88128 | Volume production | SOT403-1
(TSSOP16) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16IS740IPW
| Always Pb-free |
| SC16IS750IBS | SC16IS750IBS-F | 9352 792 71128 | Volume production | SOT616-3
(HVQFN24) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16IS750IBS
| Always Pb-free |
| SC16IS750IBS | SC16IS750IBS-S | 9352 792 71151 | Volume production | SOT616-3
(HVQFN24) | Tray Pack, Bakeable, Single | Standard Marking | SC16IS750IBS
| Always Pb-free |
| SC16IS750IBS | SC16IS750IBS | 9352 792 71157 | Volume production | SOT616-3
(HVQFN24) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16IS750IBS
| Always Pb-free |
| SC16IS750IPW | SC16IS750IPW | 9352 792 78112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | SC16IS750IPW
| Always Pb-free |
| SC16IS750IPW | SC16IS750IPW-F | 9352 792 78128 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16IS750IPW
| Always Pb-free |
| SC16IS760IBS | SC16IS760IBS-F | 9352 792 79128 | Volume production | SOT616-3
(HVQFN24) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16IS760IBS
| Always Pb-free |
| SC16IS760IBS | SC16IS760IBS-S | 9352 792 79151 | Volume production | SOT616-3
(HVQFN24) | Tray Pack, Bakeable, Single | Standard Marking | SC16IS760IBS
| Always Pb-free |
| SC16IS760IBS | SC16IS760IBS | 9352 792 79157 | Volume production | SOT616-3
(HVQFN24) | Tray Pack, Bakeable, Multiple | Standard Marking | SC16IS760IBS
| Always Pb-free |
| SC16IS760IPW | SC16IS760IPW | 9352 792 87112 | Volume production | SOT355-1
(TSSOP24) | Tube | Standard Marking | SC16IS760IPW
| Always Pb-free |
| SC16IS760IPW | SC16IS760IPW-F | 9352 792 87128 | Volume production | SOT355-1
(TSSOP24) | Reel Pack, SMD, 13", Turned | Standard Marking | SC16IS760IPW
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC16IS740IPW | 9352 809 88112 | 1.5600 | NA | ARROW ELECTRONICS | 1,505 | 10/8/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 3,264 | 10/8/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 4,242 | 10/9/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 719 | 10/9/2008 | Buy online | ||||
| SC16IS740IPW | 9352 809 88128 | 1.5600 | not available | |||||
| SC16IS750IBS | 9352 792 71128 | 2.1900 | Order samples | |||||
| SC16IS750IBS | 9352 792 71151 | 2.1900 | NA | DIGI-KEY CORPORATION | 274 | 10/9/2008 | Buy online | not available |
| SC16IS750IBS | 9352 792 71157 | 2.1900 | not available | |||||
| SC16IS750IPW | 9352 792 78112 | 1.9500 | NA | ARROW ELECTRONICS | 860 | 10/8/2008 | Buy online | not available |
| NA | AVNET ELECTRONICS MARKETING | 746 | 10/8/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS- NORTH AMER | 765 | 10/8/2008 | Buy online | ||||
| SC16IS750IPW | 9352 792 78128 | 1.9500 | NA | DIGI-KEY CORPORATION | 2,500 | 10/9/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 2,459 | 10/9/2008 | Buy online | ||||
| SC16IS760IBS | 9352 792 79128 | 2.0800 | not available | |||||
| SC16IS760IBS | 9352 792 79151 | 2.0800 | NA | ARROW ELECTRONICS | 980 | 10/8/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 200 | 10/9/2008 | Buy online | ||||
| SC16IS760IBS | 9352 792 79157 | 2.0800 | not available | |||||
| SC16IS760IPW | 9352 792 87112 | 2.0800 | NA | AVNET ELECTRONICS MARKETING | 1,425 | 10/8/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 612 | 10/9/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 189 | 10/9/2008 | Buy online | ||||
| SC16IS760IPW | 9352 792 87128 | 2.0800 | not available |
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.