NXP Semiconductors


Select site:

English

SC16IS752/SC16IS762

Selection guide

Datasheet

SC16IS752/SC16IS762
(Product Specification)
19-May-08, 59 pages, 292 kB

Download all documentation

SC16IS752/SC16IS762 - Dual UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SC16IS752/SC16IS762 is an I2C-bus/SPI bus interface to a dual-channel high performance UART offering data rates up to 5 Mbit/s, low operating and sleeping current; it also provides the application with 8 additional programmable I/O pins. The device comes in very small HVQFN32 and TSSOP28 packages, which makes it ideally suitable for hand-held, battery-operated applications. This chip enables seamless protocol conversion from I2C-bus/SPI to RS-232/RS-485 and is fully bidirectional.

The SC16IS762 differs from the SC16IS752 in that it supports SPI clock speeds up to 15 Mbit/s instead of the 4 Mbit/s supported by the SC16IS752, and in that it supports IrDA SIR up to 1.152 Mbit/s. In all other aspects, the SC16IS762 is functionally and electrically the same as the SC16IS752.

The SC16IS752/SC16IS762's internal register set is backward compatible with the widely used and widely popular 16C450. This allows the software to be easily written or ported from another platform.

The SC16IS752/SC16IS762 also provides additional advanced features such as auto hardware and software flow control, automatic RS-485 support and software reset. This allows the software to reset the UART at any moment, independent of the hardware reset signal.

Features

General features

  • Dual full-duplex UART
  • I2C-bus or SPI interface selectable
  • 3.3 V or 2.5 V operation
  • Industrial temperature range: -40 Cel to +95 Cel
  • 64 bytes FIFO (transmitter and receiver)
  • Fully compatible with industrial standard 16C450 and equivalent
  • Baud rates up to 5 Mbit/s in 16x clock mode
  • Auto hardware flow control using RTS/CTS
  • Auto software flow control with programmable Xon/Xoff characters
  • Single or double Xon/Xoff characters
  • Automatic RS-485 support (automatic slave address detection)
  • Up to eight programmable I/O pins
  • RS-485 driver direction control via RTS signal
  • RS-485 driver direction control inversion
  • Built-in IrDA encoder and decoder supporting IrDA SIR with speeds up to 115.2 kbit/s
  • SC16IS762 supports IrDA SIR with speeds up to 1.152 Mbit/s1
  • Software reset
  • Transmitter and receiver can be enabled/disabled independent of each other
  • Receive and Transmit FIFO levels
  • Programmable special character detection
  • Fully programmable character formatting
    • 5-bit, 6-bit, 7-bit or 8-bit character
    • Even, odd, or no parity
    • 1, 1 1/2, or 2 stop bits
  • Line break generation and detection
  • Internal Loopback mode
  • Sleep current less than 30 uA at 3.3 V
  • Industrial and commercial temperature ranges
  • 5 V tolerant inputs
  • Available in HVQFN32 and TSSOP28 packages

I2C-bus features

  • Noise filter on SCL/SDA inputs
  • 400 kbit/s (maximum)
  • Compliant with I2C-bus Fast mode
  • Slave mode only

SPI features

  • SC16IS752 supports 4 Mbit/s maximum SPI clock speed
  • SC16IS762 supports 15 Mbit/s maximum SPI clock speed
  • Slave mode only
  • SPI Mode 0

1. Please note that IrDA SIR at 1.152 Mbit/s is not compatible with IrDA MIR at that speed. Please refer to application notes for usage of IrDA SIR at 1.152 Mbit/s.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SC16IS752IBSSC16IS752IBS,1289352 792 88128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16IS752IBSSC16IS752IBS,1519352 792 88151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
SC16IS752IBSSC16IS752IBS,1579352 792 88157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking
SC16IS752IPWSC16IS752IPW,1129352 792 92112Volume productionSOT361-1
(TSSOP28)
TubeStandard Marking
SC16IS752IPWSC16IS752IPW,1289352 792 92128Volume productionSOT361-1
(TSSOP28)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16IS762IBSSC16IS762IBS,1289352 792 93128Volume productionSOT617-1
(HVQFN32)
Reel Pack, SMD, 13", TurnedStandard Marking
SC16IS762IBSSC16IS762IBS,1519352 792 93151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
SC16IS762IBSSC16IS762IBS,1579352 792 93157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking
SC16IS762IPWSC16IS762IPW,1129352 792 94112Volume productionSOT361-1
(TSSOP28)
TubeStandard Marking
SC16IS762IPWSC16IS762IPW,1289352 792 94128Volume productionSOT361-1
(TSSOP28)
Reel Pack, SMD, 13", TurnedStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SC16IS752IBSSC16IS752IBS,128SC16IS752IBS
Always Pb-free
SC16IS752IBSSC16IS752IBS,151SC16IS752IBS
Always Pb-free
SC16IS752IBSSC16IS752IBS,157SC16IS752IBS
Always Pb-free
SC16IS752IPWSC16IS752IPW,112SC16IS752IPW
Always Pb-free
SC16IS752IPWSC16IS752IPW,128SC16IS752IPW
Always Pb-free
SC16IS762IBSSC16IS762IBS,128SC16IS762IBS
Always Pb-free
SC16IS762IBSSC16IS762IBS,151SC16IS762IBS
Always Pb-free
SC16IS762IBSSC16IS762IBS,157SC16IS762IBS
Always Pb-free
SC16IS762IPWSC16IS762IPW,112SC16IS762IPW
Always Pb-free
SC16IS762IPWSC16IS762IPW,128SC16IS762IPW
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SC16IS752IBS9352 792 88128  SC16IS752IBS,128  3.2500NAARROW ELECTRONICS1,500 11/19/2009Buy onlinenot available
SC16IS752IBS9352 792 88151  SC16IS752IBS,151  3.2500NAMOUSER ELECTRONICS419 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION431 11/20/2009Buy online 
    NAMOUSER ELECTRONICS419 11/20/2009Buy online 
    NAARROW ELECTRONICS490 11/19/2009Buy online 
    ASIAWPI49049011/19/2009Buy online 
SC16IS752IBS9352 792 88157  SC16IS752IBS,157  3.2500      not available
SC16IS752IPW9352 792 92112  SC16IS752IPW,112  3.4600NADIGI-KEY CORPORATION881 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS400 11/19/2009Buy online 
SC16IS752IPW9352 792 92128  SC16IS752IPW,128  3.4600ASIASAC - Taiwanyes250011/20/2009Buy onlinenot available
SC16IS762IBS9352 792 93128  SC16IS762IBS,128  4.2000ASIAWPI4,500150011/19/2009Buy onlinenot available
SC16IS762IBS9352 792 93151  SC16IS762IBS,151  4.2000NAMOUSER ELECTRONICS2 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION1,960 11/20/2009Buy online 
    NAMOUSER ELECTRONICS2 11/20/2009Buy online 
    NAFUTURE ELECTRONICS486 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING430 11/19/2009Buy online 
SC16IS762IBS9352 792 93157  SC16IS762IBS,157  4.2000      not available
SC16IS762IPW9352 792 94112  SC16IS762IPW,112  3.3800NAARROW ELECTRONICS809 11/19/2009Buy onlinenot available
    NADIGI-KEY CORPORATION1,859 11/20/2009Buy online 
    NAFUTURE ELECTRONICS945 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING490 11/19/2009Buy online 
SC16IS762IPW9352 792 94128  SC16IS762IPW,128  3.3800NAARROW ELECTRONICS809 11/19/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS100 11/19/2009Buy online 

Applications

  • Factory automation and process control
  • Portable and battery operated devices
  • Cellular data devices

Block diagrams/pinning