NXP Semiconductors


Select site:

English

Datasheet

SC18IM700
(Product Specification)
10-Aug-07, 22 pages, 119 kB

Download all documentation

Master I²C-bus controller with UART interface

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SC18IM700 is designed to serve as an interface between the standard UART port of a microcontroller or microprocessor and the serial I2C-bus; this allows the microcontroller or microprocessor to communicate directly with other I2C-bus devices. The SC18IM700 can operate as an I2C-bus master. The SC18IM700 controls all the I2C-bus specific sequences, protocol, arbitration and timing. The host communicates with SC18IM700 with ASCII messages protocol; this makes the control sequences from the host to the SC18IM700 become very simple.

Features

  • UART host interface
  • I2C-bus controller
  • Eight programmable I/O pins
  • High-speed UART: baud rate up to 460.8 kbit/s
  • High-speed I2C-bus: 400 kbit/s
  • 16-byte TX FIFO
  • 16-byte RX FIFO
  • Programmable baud rate generator
  • 2.3 V and 3.6 V operation
  • Sleep mode (power-down)
  • UART message format resembles I2C-bus transaction format
  • I2C-bus master functions
  • Multi-master capability
  • 5 V tolerance on the input pins
  • 8 N 1 UART format (8 data bits, no parity bit, 1 stop bit)
  • Available in very small TSSOP16 package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC18IM700IPWSC18IM700IPW9352 806 29112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingSC18IM700IPW
Always Pb-free
SC18IM700IPWSC18IM700IPW-F9352 806 29128Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13", TurnedStandard MarkingSC18IM700IPW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC18IM700IPW9352 806  29112  1.6300NAAVNET ELECTRONICS MARKETING1,41012/3/2008 Buy online not available
   NADIGI-KEY CORPORATION2,84112/3/2008 Buy online  
   NAFUTURE ELECTRONICS98312/3/2008 Buy online  
   NAMOUSER ELECTRONICS1,75112/3/2008 Buy online  
SC18IM700IPW9352 806  29128  1.6300      Order samples

Applications

  • Enable I2C-bus master support in a system
  • I2C-bus instrumentation and control
  • Industrial control
  • Medical equipment
  • Cellular telephones
  • Handheld computers

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.