NXP Semiconductors


Select site:

English

SC18IS600/601

Selection guide

Datasheet

SC18IS600/601
(Product Specification)
28-Jul-08, 30 pages, 165 kB

Download all documentation

General description

The SC18IS600/601 is designed to serve as an interface between the standard SPI of a host (microcontroller, microprocessor, chip set, etc.) and the serial I2C-bus. This allows the host to communicate directly with other I2C-bus devices. The SC18IS600/601 can operate as an I2C-bus master-transmitter or master-receiver. The SC18IS600/601 controls all the I2C-bus specific sequences, protocol, arbitration and timing.

The key distinction between the SC18IS600 and the SC18IS601 lies in the clock source: internal (SC18IS600) versus external (SC18IS601).

Features

  • SPI slave interface
  • SPI Mode 3
  • Master I2C-bus controller
  • General Purpose Input/Output (GPIO) pins: 4 (SC18IS600); 3 (SC18IS601)
  • Two quasi-bidirectional I/O pins
  • 5 V tolerant I/O pins
  • High-speed SPI:
    • Up to 3 Mbit/s (SC18IS601)
    • Up to 1.2 Mbit/s (SC18IS600)
  • High-speed I2C-bus: 400 kbit/s
  • 96-byte transmit buffer
  • 96-byte receive buffer
  • 2.4 V to 3.6 V operation
  • Power-down mode with WAKEUP pin
  • Oscillator: internal (SC18IS600); external (SC18IS601)
  • Active LOW interrupt output
  • Available in very small TSSOP16 and HVQFN24 packages

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC18IS600IPWSC18IS600IPW9352 799 12112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingSC18IS600IPW
Always Pb-free
SC18IS600IPWSC18IS600IPW-F9352 799 12128Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13", TurnedStandard MarkingSC18IS600IPW
Always Pb-free
SC18IS601IPWSC18IS601IPW9352 806 28112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingSC18IS601IPW
Always Pb-free
SC18IS601IPWSC18IS601IPW-F9352 806 28128Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13", TurnedStandard MarkingSC18IS601IPW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC18IS600IPW9352 799  12112  1.3900NAARROW ELECTRONICS2,10012/3/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING1,44412/3/2008 Buy online  
   NADIGI-KEY CORPORATION2,06412/3/2008 Buy online  
   NAMOUSER ELECTRONICS2,30212/3/2008 Buy online  
SC18IS600IPW9352 799  12128  1.5700     not available
SC18IS601IPW9352 806  28112  1.6600NADIGI-KEY CORPORATION58612/3/2008 Buy online not available
SC18IS601IPW9352 806  28128  1.6600      Order samples

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.