NXP Semiconductors


Select site:

English

SC18IS602/602B/603

Parametric Search

Datasheet

SC18IS602/602B/603
(Product Specification)
11-Mar-08, 25 pages, 131 kB

Download all documentation

General description

The SC18IS602/602B and SC18IS603 are designed to serve as an interface between a standard I2C-bus of a microcontroller and an SPI bus. This allows the microcontroller to communicate directly with SPI devices through its I2C-bus. The SC18IS602/602B/603 operates as an I2C-bus slave-transmitter or slave-receiver and an SPI master. The SC18IS602/602B/603 controls all the SPI bus-specific sequences, protocol, and timing.

The SC18IS602/602B has its own internal oscillator, while the SC18IS603 requires an external clock source for operation. SC18IS602 and SC18IS603 do not support SS2 function as SPI slave select signal; this pin can only be used as GPIO2.

Features

  • I2C-bus slave interface operating up to 400 kHz
  • SPI master operating up to 1.8 Mbit/s (SC18IS602/602B) or 4 Mbit/s (SC18IS603)
  • 200-byte data buffer
  • Up to four slave select outputs
  • Up to four programmable I/O pins
  • Operating supply voltage: 2.4 V to 3.6 V
  • Low power mode
  • Internal oscillator option
  • Active LOW interrupt output
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115, and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 that exceeds 100 mA
  • Very small 16-pin TSSOP

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC18IS602IPWSC18IS602IPW9352 827 59112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingSC18IS602IPW
Always Pb-free
SC18IS602IPWSC18IS602IPW-F9352 827 59128Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13", TurnedStandard MarkingSC18IS602IPW
Always Pb-free
SC18IS603IPWSC18IS603IPW9352 829 29112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingSC18IS603IPW
Always Pb-free
SC18IS603IPWSC18IS603IPW-F9352 829 29128Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13", TurnedStandard MarkingSC18IS603IPW
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC18IS602IPW9352 827  59112  NAARROW ELECTRONICS2,20010/10/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING2,14410/11/2008 Buy online  
SC18IS602IPW9352 827  59128        Order samples
SC18IS603IPW9352 829  29112  NADIGI-KEY CORPORATION2,37210/11/2008 Buy online not available
SC18IS603IPW9352 829  29128        Order samples

Applications

  • Converting I2C-bus to SPI
  • Adding additional SPI bus controllers to an existing system

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.