The Philips 28L194 Quad UART is a single chip CMOS-LSI communications device that provides 4 full-duplex asynchronous channels with significantly deeper 16 byte FIFOs, Automatic in-band flow control using Xon/Xoff characters defined by the user and address recognition in the Wake-up mode. Synchronous bus interface is used for all communication between host and QUART. It is fabricated in Philips state of the art CMOS technology that combines the benefits of low cost, high density and low power consumption.
The operating speed of each receiver and transmitter can be selected independently from one of 22 fixed baud rates, a 16X clock derived from one of two programmable baud rate counters or one of three external 16X clocks (1 available at 1x clock rate). The baud rate generator and counter can operate directly from a crystal or from seven other external or internal clock inputs. The ability to independently program the operating speed of the receiver and transmitter makes the Quad UART particularly attractive for dual speed full duplex channel applications such as clustered terminal systems. The receivers and transmitters are buffered with FIFOs of 16 characters to minimize the potential for receiver overrun and to reduce interrupt overhead. In addition, a handshaking capability and in-band flow control are provided to disable a remote UART transmitter when the receiver buffer is full or nearly so.
To minimize interrupt overhead an interrupt arbitration system is included which reports the context of the interrupting UART via direct access or through the modification of the interrupt vector. The context of the interrupt is reported as channel number, type of device interrupting (receiver COS etc.) and, for transmitters or receivers, the fill level of the FIFO.
The Quad UART provides a power down mode in which the oscillator is stopped but the register contents are maintained. This results in reduced power consumption of several orders of magnitudes. The Quad UART is fully TTL compatible when operating from a single +5V or 3.3V power supply. Operation at 3.3V or 5.0V is maintained with CMOS interface levels.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SC28L194A1A | SC28L194A1A,512 | 9352 612 96512 | Volume production | SOT188-2
(PLCC68) | Tube Dry Pack | Standard Marking | |
| SC28L194A1A | SC28L194A1A,518 | 9352 612 96518 | Volume production | SOT188-2
(PLCC68) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SC28L194A1A | SC28L194A1A,529 | 9352 612 96529 | Volume production | SOT188-2
(PLCC68) | |||
| SC28L194A1BE | SC28L194A1BE,528 | 9352 627 30528 | Volume production | SOT315-1
(LQFP80) | Reel Dry Pack, SMD, 13",Turned | Standard Marking | |
| SC28L194A1BE | SC28L194A1BE,551 | 9352 627 30551 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| SC28L194A1BE | SC28L194A1BE,557 | 9352 627 30557 | Volume production | SOT315-1
(LQFP80) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SC28L194A1A | SC28L194A1A,512 | SC28L194A1A |
| week 8, 2005 | ||||
| SC28L194A1A | SC28L194A1A,518 | SC28L194A1A |
| week 8, 2005 | ||||
| SC28L194A1A | SC28L194A1A,529 | SC28L194A1A |
| week 8, 2005 | ||||
| SC28L194A1BE | SC28L194A1BE,528 | SC28L194A1BE |
| week 10, 2005 | ||||
| SC28L194A1BE | SC28L194A1BE,551 | SC28L194A1BE |
| week 10, 2005 | ||||
| SC28L194A1BE | SC28L194A1BE,557 | SC28L194A1BE |
| week 10, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SC28L194A1A | 9352 612 96512 | SC28L194A1A,512 | 21.8100 | NA | ARROW ELECTRONICS | 450 | 11/23/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 279 | 11/21/2009 | Buy online | ||||||
| SC28L194A1A | 9352 612 96518 | SC28L194A1A,518 | 21.8100 | NA | ARROW ELECTRONICS | 450 | 11/23/2009 | Buy online | not available | |
| SC28L194A1A | 9352 612 96529 | SC28L194A1A,529 | 21.8100 | NA | ARROW ELECTRONICS | 450 | 11/23/2009 | Buy online | Order samples | |
| SC28L194A1BE | 9352 627 30528 | SC28L194A1BE,528 | 21.8100 | EU | MT-SYSTEM | 200 | 1/30/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 1,000 | 11/23/2009 | Buy online | ||||||
| SC28L194A1BE | 9352 627 30551 | SC28L194A1BE,551 | 21.8100 | EU | MT-SYSTEM | 200 | 1/30/2009 | Buy online | Order samples | |
| SC28L194A1BE | 9352 627 30557 | SC28L194A1BE,557 | 21.8100 | EU | MT-SYSTEM | 200 | 1/30/2009 | Buy online | not available |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Receiver/Transmitter Type |
|---|---|---|---|---|---|---|
| SC28L194A1A | SOT188-2
(PLCC68) | Data Communication | Receivers/Transmitters | -40~85 | 68 | Quad UARTs |
| SC28L194A1BE | SOT315-1
(LQFP80) | Data Communication | Receivers/Transmitters | -40~85 | 80 | Quad UARTs |
Similar products
SC28L194
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.