The Philips 28L198 Octal UART is a single chip CMOS-LSI communications device that provides 8 full-duplex asynchronous channels with significantly deeper 16 byte FIFOs, Automatic in-band flow control using Xon/Xoff characters defined by the user and address recognition in the wake up mode. Synchronous bus interface is used for all communication between host and OCTART. It is fabricated using Philips 1.0 micron CMOS technology that combines the benefits of low cost, high density and low power consumption.
The operating speed of each receiver and transmitter can be selected independently from one of 22 fixed baud rates, a 16X clock derived from one of two programmable baud rate counters or one of three external 16X clocks (1 available at 1x clock rate). The baud rate generator and counter can operate directly from a crystal or from seven other external or internal clock inputs. The ability to independently program the operating speed of the receiver and transmitter makes the Octal UART particularly attractive for dual speed full duplex channel applications such as clustered terminal systems. The receivers and transmitters are buffered with FIFOs of 16 characters to minimize the potential for receiver overrun and to reduce interrupt overhead. In addition, a handshaking capability and in-band flow control are provided to disable a remote UART transmitter when the receiver buffer is full or nearly so.
To minimize interrupt overhead an interrupt arbitration system is included which reports the context of the interrupting UART via direct access or through the modification of the interrupt vector. The context of the interrupt is reported as channel number, type of device interrupting (receiver COS etc.) and, for transmitters or receivers, the fill level of the FIFO.
The Octal UART provides a power down mode in which the oscillator is stopped but the register contents are maintained. This results in reduced power consumption of several orders of magnitudes. The Octal UART is fully TTL compatible when operating from a single +5V power supply. Operation at 3.3 volts is maintained with CMOS interface levels.
The device also offered in a version which maintains TTL input and output levels while operating with a 3.3 volt power supply.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SC28L198A1A | SC28L198A1A,512 | 9352 613 23512 | Volume production | SOT189-2
(PLCC84) | Tube Dry Pack | Standard Marking | |
| SC28L198A1A | SC28L198A1A,518 | 9352 613 23518 | Volume production | SOT189-2
(PLCC84) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SC28L198A1A | SC28L198A1A,529 | 9352 613 23529 | Volume production | SOT189-2
(PLCC84) | |||
| SC28L198A1A/G | SC28L198A1A/G,518 | 9352 793 34518 | Volume production | SOT189-2
(PLCC84) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SC28L198A1BE | SC28L198A1BE,528 | 9352 627 31528 | Volume production | SOT407-1
(LQFP100) | Reel Dry Pack, SMD, 13",Turned | Standard Marking | |
| SC28L198A1BE | SC28L198A1BE,551 | 9352 627 31551 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| SC28L198A1BE | SC28L198A1BE,557 | 9352 627 31557 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SC28L198A1A | SC28L198A1A,512 | SC28L198A1A |
| week 8, 2005 | ||||
| SC28L198A1A | SC28L198A1A,518 | SC28L198A1A |
| week 8, 2005 | ||||
| SC28L198A1A | SC28L198A1A,529 | SC28L198A1A |
| week 8, 2005 | ||||
| SC28L198A1A/G | SC28L198A1A/G,518 | SC28L198A1A_G |
| Always Pb-free | ||||
| SC28L198A1BE | SC28L198A1BE,528 | SC28L198A1BE |
| week 21, 2004 | ||||
| SC28L198A1BE | SC28L198A1BE,551 | SC28L198A1BE |
| week 21, 2004 | ||||
| SC28L198A1BE | SC28L198A1BE,557 | SC28L198A1BE |
| week 21, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SC28L198A1A | 9352 613 23512 | SC28L198A1A,512 | 35.4500 | NA | MOUSER ELECTRONICS | 140 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 140 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 293 | 11/19/2009 | Buy online | ||||||
| SC28L198A1A | 9352 613 23518 | SC28L198A1A,518 | 35.4500 | not available | ||||||
| SC28L198A1A | 9352 613 23529 | SC28L198A1A,529 | 35.4500 | NA | AVNET ELECTRONICS MARKETING | 10 | 11/19/2009 | Buy online | not available | |
| SC28L198A1A/G | 9352 793 34518 | SC28L198A1A/G,518 | Order samples | |||||||
| SC28L198A1BE | 9352 627 31528 | SC28L198A1BE,528 | 35.4500 | NA | MOUSER ELECTRONICS | 10 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 1,350 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 10 | 11/20/2009 | Buy online | ||||||
| SC28L198A1BE | 9352 627 31551 | SC28L198A1BE,551 | 35.4500 | NA | ARROW ELECTRONICS | 1,350 | 11/19/2009 | Buy online | not available | |
| SC28L198A1BE | 9352 627 31557 | SC28L198A1BE,557 | 35.4500 | NA | ARROW ELECTRONICS | 1,350 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 425 | 11/20/2009 | Buy online |
Related applications
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Receiver/Transmitter Type |
|---|---|---|---|---|---|---|
| SC28L198A1A | SOT189-2
(PLCC84) | Data Communication | Receivers/Transmitters | -40~85 | 84 | Octal UARTs |
| SC28L198A1A/G | SOT189-2
(PLCC84) | Data Communication | Receivers/Transmitters | -40~85 | 84 | Octal UARTs |
| SC28L198A1BE | SOT407-1
(LQFP100) | Data Communication | Receivers/Transmitters | -40~85 | 100 | Octal UARTs |
Similar products
SC28L198
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.