The 28L202 is a high performance dual UART. Its functional and programming features closely match but greatly extend those of previous Philips dual channel UARTs. Its configuration on power up is similar that of the SC26C92. Its differences from the SC26C92 are: 256-character receiver, 256 character transmit FIFOs, 3 V and 5 V compatibility, 8 I/O ports for each UART-16 total, arbitrating interrupt system and overall faster bus and data speeds. It is fabricated in an advanced 0.5 micron CMOS process.
It is a member of the IMPACT® line of Data Communications parts
Pin programming will allow the device to operate with either the Motorola or Intel bus interface by changing the function of some pins (reset is inverted, DACKN, and IACKN enabled for example).
The Philips Semiconductors 28L202 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It interfaces directly with microprocessors and may be used in a polled or interrupt driven system. The use of the Interrupt system provides intelligent interrupt vectors.
The operating mode and data format of each channel may be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of twenty-seven fixed baud rates; a 16X clock derived from one of two programmable counter/timers, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems and bridges.
Each receiver and transmitter is buffered by 256 character FIFOs to nearly eliminate the potential of receiver overrun, transmitter underrun and to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability (Xon/Xoff and RTS/CTS) is provided to disable a remote transmitter when the receiver buffer is full.
Also provided on the 28L202 is a multipurpose 8-bit I/O for each channel. These can be used as general-purpose I/O ports or can be assigned specific functions (such as clock inputs or status and interrupt outputs) under program control. Normally they will be used for modem control and DMA interface. All ports have change of state detectors and input sections are always active making output signals available to the internal circuits and the control processor.
The 28L202 is available in a 52-pin TSSOP package. For other package options, contact Philips.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SC28L202A1DGG | SC28L202A1DGG | 9352 761 09512 | Volume production | SOT364-1
(TSSOP56) | Tube Dry Pack | Standard Marking | SC28L202A1DGG
| week 29, 2006 |
| SC28L202A1DGG | SC28L202A1DGG-T | 9352 761 09518 | Volume production | SOT364-1
(TSSOP56) | Reel Dry Pack, SMD, 13" | Standard Marking | SC28L202A1DGG
| week 29, 2006 |
| SC28L202A1DGG | SC28L202A1DGG | 9352 761 09112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | SC28L202A1DGG
| Always Pb-free |
| SC28L202A1DGG | SC28L202A1DGG-S | 9352 761 09529 | Volume production | SOT364-1
(TSSOP56) | SC28L202A1DGG
| week 29, 2006 | ||
| SC28L202A1DGG | SC28L202A1DGG-T | 9352 761 09118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | SC28L202A1DGG
| Always Pb-free |
| SC28L202A1DGG | SC28L202A1DGG-S | 9352 761 09129 | Volume production | SOT364-1
(TSSOP56) | SC28L202A1DGG
| Always Pb-free | ||
| SC28L202A1DGG/G | SC28L202A1DGG/G | 9352 797 92112 | Volume production | SOT364-1
(TSSOP56) | Tube | Standard Marking | SC28L202A1DGG/G
| Always Pb-free |
| SC28L202A1DGG/G | SC28L202A1DGG/G-T | 9352 797 92118 | Volume production | SOT364-1
(TSSOP56) | Reel Pack, SMD, 13" | Standard Marking | SC28L202A1DGG/G
| Always Pb-free |
| SC28L202A1DGG/G | 9352 797 92129 | Volume production | SOT364-1
(TSSOP56) | SC28L202A1DGG/G
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SC28L202A1DGG | 9352 761 09512 | NA | AVNET ELECTRONICS MARKETING | 775 | 12/3/2008 | Buy online | not available | |
| SC28L202A1DGG | 9352 761 09518 | not available | ||||||
| SC28L202A1DGG | 9352 761 09112 | NA | AVNET ELECTRONICS MARKETING | 775 | 12/3/2008 | Buy online | not available | |
| SC28L202A1DGG | 9352 761 09529 | Order samples | ||||||
| SC28L202A1DGG | 9352 761 09118 | not available | ||||||
| SC28L202A1DGG | 9352 761 09129 | not available | ||||||
| SC28L202A1DGG/G | 9352 797 92112 | NA | ARROW ELECTRONICS | 34 | 12/3/2008 | Buy online | not available | |
| SC28L202A1DGG/G | 9352 797 92118 | not available | ||||||
| SC28L202A1DGG/G | 9352 797 92129 | Order samples |
Related applications
Cellular phone - MMS functionality
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Receiver/Transmitter Type |
|---|---|---|---|---|---|---|
| SC28L202A1DGG | SOT364-1
(TSSOP56) | Data Communication | Receivers/Transmitters | -40~85 | 56 | Dual UARTs |
Similar products
SC28L202
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.