NXP Semiconductors


Select site:

English

Datasheet

SC68C652B
(Product Specification)
25-Apr-05, 41 pages, 190 kB

Download all documentation

5 V, 3.3 V and 2.5 V dual UART, 5 Mbit/s (max.) with 32-byte FIFOs, IrDA encoder/decoder, and Motorola uP interface

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SC68C652B is a 2 channel Universal Asynchronous Receiver and Transmitter (UART) used for serial data communications. Its principal function is to convert parallel data into serial data and vice versa. The UART can handle serial data rates up to 5 Mbit/s. The SC68C652B is pin compatible with the SC68C2550B. The SC68C652B provides enhanced UART functions with 32-byte FIFOs, modem control interface, DMA mode data transfer, and infrared (IrDA) encoder/decoder. The DMA mode data transfer is controlled by the FIFO trigger levels and the TXRDY and RXRDY signals. On-board status registers provide the user with error indications and operational status. System interrupts and modem control features may be tailored by software to meet specific user requirements. An internal loop-back capability allows on-board diagnostics. Independent programmable baud rate generators are provided to select transmit and receive baud rates.

The SC68C652B operates at 5 V, 3.3 V and 2.5 V and the industrial temperature range, and is available in the plastic LQFP48 package.

Features

  • 2 channel UART with Motorola® uP interface
  • 5 V, 3.3 V and 2.5 V operation
  • 5 V tolerant inputs
  • Industrial temperature range (-40 Cel to +85 Cel)
  • Software compatible with industry standard 16C450, 16C550, and SC16C650
  • Up to 5 Mbit/s baud rate at 5 V and 3.3 V, and 3 Mbit/s at 2.5 V
  • 32-byte transmit FIFO to reduce the bandwidth requirement of the external CPU
  • 32-byte receive FIFO with error flags to reduce the bandwidth requirement of the external CPU
  • Independent transmit and receive UART control
  • Four selectable receive and transmit FIFO interrupt trigger levels
  • Automatic software (Xon/Xoff) and hardware (RTS/CTS) flow control
  • Programmable Xon/Xoff characters
  • Software selectable baud rate generator
  • Standard modem interface or infrared IrDA encoder/decoder interface
  • Supports IrDA version 1.0 (up to 115.2 kbit/s)
  • Sleep mode
  • Standard asynchronous error and framing bits (Start, Stop, and Parity Overrun Break)
  • Transmit, Receive, Line Status, and Data Set interrupts independently controlled
  • Fully programmable character formatting:
    • 5, 6, 7, or 8-bit characters
    • Even, odd, or no parity formats
    • 1, 1 1/2, or 2 stop bit generation
    • Baud generation (DC to 5 Mbit/s)
  • False start bit detection
  • Complete status reporting capabilities
  • 3-state output TTL drive capabilities for bi-directional data bus and control bus
  • Line break generation and detection
  • Internal diagnostic capabilities:
    • Loop-back controls for communications link fault isolation
  • Prioritized interrupt system controls
  • Modem control functions (CTS, RTS, DSR, DTR, RI, and CD)

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SC68C652BIB48SC68C652BIB48-F9352 787 66128Volume productionSOT313-2
(LQFP48)
Reel Pack, SMD, 13", TurnedStandard MarkingSC68C652BIB48
Always Pb-free
SC68C652BIB48SC68C652BIB48-S9352 787 66151Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, SingleStandard MarkingSC68C652BIB48
Always Pb-free
SC68C652BIB48SC68C652BIB489352 787 66157Volume productionSOT313-2
(LQFP48)
Tray Pack, Bakeable, MultipleStandard MarkingSC68C652BIB48
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SC68C652BIB489352 787  66128  4.8800     not available
SC68C652BIB489352 787  66151  4.8800NADIGI-KEY CORPORATION25012/3/2008 Buy online not available
SC68C652BIB489352 787  66157  4.8800      Order samples

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.