The SC68C752B is a dual Universal Asynchronous Receiver/Transmitter (UART) with 64-byte FIFOs, automatic hardware/software flow control, and data rates up to 5 Mbit/s. The SC68C752B offers enhanced features. It has a Transmission Control Register (TCR) that stores receiver FIFO threshold levels to start/stop transmission during hardware and software flow control. With the FIFO Rdy register, the software gets the status of TXRDY/RXRDY for all four ports in one access. On-chip status registers provide the user with error indications, operational status, and modem interface control. System interrupts may be tailored to meet user requirements. An internal loopback capability allows on-board diagnostics.
The UART transmits data, sent to it over the peripheral 8-bit bus, on the TX signal and receives characters on the RX signal. Characters can be programmed to be 5 bits, 6 bits, 7 bits, or 8 bits. The UART has a 64-byte receive FIFO and transmit FIFO and can be programmed to interrupt at different trigger levels. The UART generates its own desired baud rate based upon a programmable divisor and its input clock. It can transmit even, odd, or no parity and 1, 1.5, or 2 stop bits. The receiver can detect break, idle, or framing errors, FIFO overflow, and parity errors. The transmitter can detect FIFO underflow. The UART also contains a software interface for modem control operations, and has software flow control and hardware flow control capabilities.
The SC68C752B is available in LQFP48 and HVQFN32 packages.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SC68C752BIB48 | SC68C752BIB48,128 | 9352 787 67128 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13", Turned | Standard Marking | |
| SC68C752BIB48 | SC68C752BIB48,151 | 9352 787 67151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | |
| SC68C752BIB48 | SC68C752BIB48,157 | 9352 787 67157 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Multiple | Standard Marking | |
| SC68C752BIBS | SC68C752BIBS,128 | 9352 809 69128 | Volume production | SOT617-1
(HVQFN32) | Reel Pack, SMD, 13", Turned | Standard Marking | |
| SC68C752BIBS | SC68C752BIBS,151 | 9352 809 69151 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Single | Standard Marking | |
| SC68C752BIBS | SC68C752BIBS,157 | 9352 809 69157 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SC68C752BIB48 | SC68C752BIB48,128 | SC68C752BIB48 |
| Always Pb-free | ||||
| SC68C752BIB48 | SC68C752BIB48,151 | SC68C752BIB48 |
| Always Pb-free | ||||
| SC68C752BIB48 | SC68C752BIB48,157 | SC68C752BIB48 |
| Always Pb-free | ||||
| SC68C752BIBS | SC68C752BIBS,128 | SC68C752BIBS |
| Always Pb-free | ||||
| SC68C752BIBS | SC68C752BIBS,151 | SC68C752BIBS |
| Always Pb-free | ||||
| SC68C752BIBS | SC68C752BIBS,157 | SC68C752BIBS |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SC68C752BIB48 | 9352 787 67128 | SC68C752BIB48,128 | 6.0800 | not available | ||||||
| SC68C752BIB48 | 9352 787 67151 | SC68C752BIB48,151 | 6.0800 | NA | DIGI-KEY CORPORATION | 210 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 250 | 11/19/2009 | Buy online | ||||||
| SC68C752BIB48 | 9352 787 67157 | SC68C752BIB48,157 | 6.0800 | Order samples | ||||||
| SC68C752BIBS | 9352 809 69128 | SC68C752BIBS,128 | 6.0800 | not available | ||||||
| SC68C752BIBS | 9352 809 69151 | SC68C752BIBS,151 | 6.0800 | NA | DIGI-KEY CORPORATION | 463 | 11/20/2009 | Buy online | not available | |
| SC68C752BIBS | 9352 809 69157 | SC68C752BIBS,157 | 6.0800 | not available |
Application Notes
Support Documents