The Philips Semiconductors SCC2692 Dual Universal Asynchronous Receiver/Transmitter (DUART) which is compatible with the SCN2681. It is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It interfaces directly with microprocessors and may be used in a polled or interrupt driven system.
The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of eighteen fixed baud rates, a 16X clock derived from a programmable counter/timer, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.
Each receiver is quadruply buffered to minimize the potential of receiver over-run or to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided to disable a remote DUART transmitter when the receiver buffer is full.
Also provided on the SCC2692 are a multipurpose 7-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SCC2692AC1A44 | SCC2692AC1A44,512 | 9339 683 20512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| SCC2692AC1A44 | SCC2692AC1A44,518 | 9339 683 20518 | Volume production | SOT187-2
(PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SCC2692AC1A44 | SCC2692AC1A44,529 | 9339 683 20529 | Volume production | SOT187-2
(PLCC44) | |||
| SCC2692AC1B44 | SCC2692AC1B44,528 | 9352 305 10528 | Volume production | SOT307-2
(QFP44) | Reel Dry Pack, SMD, 13",Turned | Standard Marking | |
| SCC2692AC1B44 | SCC2692AC1B44,551 | 9352 305 10551 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| SCC2692AC1B44 | SCC2692AC1B44,557 | 9352 305 10557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| SCC2692AC1N28 | SCC2692AC1N28,129 | 9339 817 20129 | Volume production | SOT117-1
(DIP28) | |||
| SCC2692AC1N28 | SCC2692AC1N28,602 | 9339 817 20602 | Volume production | SOT117-1
(DIP28) | Tube (Signetics) | Standard Marking | |
| SCC2692AC1N40 | SCC2692AC1N40,602 | 9339 775 90602 | Volume production | SOT129-1
(DIP40) | Tube (Signetics) | Standard Marking | |
| SCC2692AE1A44 | SCC2692AE1A44,512 | 9350 270 00512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| SCC2692AE1A44 | SCC2692AE1A44,518 | 9350 270 00518 | Volume production | SOT187-2
(PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SCC2692AE1A44 | SCC2692AE1A44,529 | 9350 270 00529 | Volume production | SOT187-2
(PLCC44) | |||
| SCC2692AE1B44 | SCC2692AE1B44,528 | 9352 624 97528 | Volume production | SOT307-2
(QFP44) | Reel Dry Pack, SMD, 13",Turned | Standard Marking | |
| SCC2692AE1B44 | SCC2692AE1B44,551 | 9352 624 97551 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| SCC2692AE1B44 | SCC2692AE1B44,557 | 9352 624 97557 | Volume production | SOT307-2
(QFP44) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| SCC2692AE1N28 | SCC2692AE1N28,129 | 9350 270 10129 | Volume production | SOT117-1
(DIP28) | |||
| SCC2692AE1N28 | SCC2692AE1N28,602 | 9350 270 10602 | Volume production | SOT117-1
(DIP28) | Tube (Signetics) | Standard Marking | |
| SCC2692AE1N40 | SCC2692AE1N40,129 | 9350 270 20129 | Volume production | SOT129-1
(DIP40) | |||
| SCC2692AE1N40 | SCC2692AE1N40,602 | 9350 270 20602 | Volume production | SOT129-1
(DIP40) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SCC2692AC1A44 | SCC2692AC1A44,512 | SCC2692AC1A44 |
| week 10, 2005 | ||||
| SCC2692AC1A44 | SCC2692AC1A44,518 | SCC2692AC1A44 |
| week 10, 2005 | ||||
| SCC2692AC1A44 | SCC2692AC1A44,529 | SCC2692AC1A44 |
| week 10, 2005 | ||||
| SCC2692AC1B44 | SCC2692AC1B44,528 | SCC2692AC1B44 |
| week 13, 2005 | ||||
| SCC2692AC1B44 | SCC2692AC1B44,551 | SCC2692AC1B44 |
| week 13, 2005 | ||||
| SCC2692AC1B44 | SCC2692AC1B44,557 | SCC2692AC1B44 |
| week 13, 2005 | ||||
| SCC2692AC1N28 | SCC2692AC1N28,129 | SCC2692AC1N28 |
| Always Pb-free | ||||
| SCC2692AC1N28 | SCC2692AC1N28,602 | SCC2692AC1N28 |
| Always Pb-free | ||||
| SCC2692AC1N40 | SCC2692AC1N40,602 | SCC2692AC1N40 |
| Always Pb-free | ||||
| SCC2692AE1A44 | SCC2692AE1A44,512 | SCC2692AE1A44 |
| week 10, 2005 | ||||
| SCC2692AE1A44 | SCC2692AE1A44,518 | SCC2692AE1A44 |
| week 10, 2005 | ||||
| SCC2692AE1A44 | SCC2692AE1A44,529 | SCC2692AE1A44 |
| week 10, 2005 | ||||
| SCC2692AE1B44 | SCC2692AE1B44,528 | SCC2692AE1B44 |
| week 13, 2005 | ||||
| SCC2692AE1B44 | SCC2692AE1B44,551 | SCC2692AE1B44 |
| week 13, 2005 | ||||
| SCC2692AE1B44 | SCC2692AE1B44,557 | SCC2692AE1B44 |
| week 13, 2005 | ||||
| SCC2692AE1N28 | SCC2692AE1N28,129 | SCC2692AE1N28 |
| Always Pb-free | ||||
| SCC2692AE1N28 | SCC2692AE1N28,602 | SCC2692AE1N28 |
| Always Pb-free | ||||
| SCC2692AE1N40 | SCC2692AE1N40,129 | SCC2692AE1N40 |
| Always Pb-free | ||||
| SCC2692AE1N40 | SCC2692AE1N40,602 | SCC2692AE1N40 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SCC2692AC1A44 | 9339 683 20512 | SCC2692AC1A44,512 | 6.3700 | NA | ARROW ELECTRONICS | 1,867 | 11/6/2009 | Buy online | Order samples | |
| EU | FARNELL | 512 | 11/7/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 842 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,369 | 11/7/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 20 | 11/6/2009 | Buy online | ||||||
| SCC2692AC1A44 | 9339 683 20518 | SCC2692AC1A44,518 | 6.3700 | NA | MOUSER ELECTRONICS | 1,077 | 11/6/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 500 | 11/7/2009 | Buy online | ||||||
| SCC2692AC1A44 | 9339 683 20529 | SCC2692AC1A44,529 | 6.3700 | not available | ||||||
| SCC2692AC1B44 | 9352 305 10528 | SCC2692AC1B44,528 | 6.5400 | not available | ||||||
| SCC2692AC1B44 | 9352 305 10551 | SCC2692AC1B44,551 | 6.5400 | NA | MOUSER ELECTRONICS | 96 | 11/6/2009 | Buy online | Order samples | |
| SCC2692AC1B44 | 9352 305 10557 | SCC2692AC1B44,557 | 6.5400 | NA | AVNET ELECTRONICS MARKETING | 10 | 11/6/2009 | Buy online | not available | |
| SCC2692AC1N28 | 9339 817 20129 | SCC2692AC1N28,129 | 6.1200 | not available | ||||||
| SCC2692AC1N28 | 9339 817 20602 | SCC2692AC1N28,602 | 6.1200 | NA | NEWARK | 248 | 11/6/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 287 | 11/6/2009 | Buy online | ||||||
| EU | FARNELL | 256 | 11/7/2009 | Buy online | ||||||
| ASIA | WPI | 130 | 13 | 11/06/2009 | Buy online | |||||
| NA | FUTURE ELECTRONICS | 147 | 11/7/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 340 | 11/6/2009 | Buy online | ||||||
| SCC2692AC1N40 | 9339 775 90602 | SCC2692AC1N40,602 | 6.6300 | NA | NEWARK | 8 | 11/6/2009 | Buy online | Order samples | |
| EU | FARNELL | 110 | 11/7/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 269 | 11/6/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 5 | 11/6/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 373 | 11/7/2009 | Buy online | ||||||
| SCC2692AE1A44 | 9350 270 00512 | SCC2692AE1A44,512 | 7.8500 | NA | FUTURE ELECTRONICS | 869 | 11/7/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 2,764 | 11/6/2009 | Buy online | ||||||
| SCC2692AE1A44 | 9350 270 00518 | SCC2692AE1A44,518 | 7.8500 | NA | FUTURE ELECTRONICS | 500 | 11/7/2009 | Buy online | not available | |
| SCC2692AE1A44 | 9350 270 00529 | SCC2692AE1A44,529 | 7.8500 | NA | ARROW ELECTRONICS | 1,050 | 11/6/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 127 | 11/6/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 380 | 11/6/2009 | Buy online | ||||||
| SCC2692AE1B44 | 9352 624 97528 | SCC2692AE1B44,528 | 9.3100 | Order samples | ||||||
| SCC2692AE1B44 | 9352 624 97551 | SCC2692AE1B44,551 | 9.3100 | not available | ||||||
| SCC2692AE1B44 | 9352 624 97557 | SCC2692AE1B44,557 | 9.3100 | NA | ARROW ELECTRONICS | 480 | 11/6/2009 | Buy online | not available | |
| SCC2692AE1N28 | 9350 270 10129 | SCC2692AE1N28,129 | 7.8500 | NA | MOUSER ELECTRONICS | 42 | 11/6/2009 | Buy online | not available | |
| SCC2692AE1N28 | 9350 270 10602 | SCC2692AE1N28,602 | 7.8500 | not available | ||||||
| SCC2692AE1N40 | 9350 270 20129 | SCC2692AE1N40,129 | 9.7500 | Order samples | ||||||
| SCC2692AE1N40 | 9350 270 20602 | SCC2692AE1N40,602 | 9.7500 | not available |
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Receiver/Transmitter Type |
|---|---|---|---|---|---|---|
| SCC2692AC1A44 | SOT187-2
(PLCC44) | Data Communication | Receivers/Transmitters | 0~70 | 44 | Dual UARTs |
| SCC2692AC1B44 | SOT307-2
(QFP44) | Data Communication | Receivers/Transmitters | 0~70 | 44 | Dual UARTs |
| SCC2692AC1N28 | SOT117-1
(DIP28) | Data Communication | Receivers/Transmitters | 0~70 | 28 | Dual UARTs |
| SCC2692AC1N40 | SOT129-1
(DIP40) | Data Communication | Receivers/Transmitters | 0~70 | 40 | Dual UARTs |
| SCC2692AE1A44 | SOT187-2
(PLCC44) | Data Communication | Receivers/Transmitters | -40~85 | 44 | Dual UARTs |
| SCC2692AE1B44 | SOT307-2
(QFP44) | Data Communication | Receivers/Transmitters | -40~85 | 44 | Dual UARTs |
| SCC2692AE1N28 | SOT117-1
(DIP28) | Data Communication | Receivers/Transmitters | -40~85 | 28 | Dual UARTs |
| SCC2692AE1N40 | SOT129-1
(DIP40) | Data Communication | Receivers/Transmitters | -40~85 | 40 | Dual UARTs |
Similar products
SCC2692
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.