NXP Semiconductors


Select site:

English

Datasheet

SCC68681
(Product Specification)
06-Apr-04, 29 pages, 196 kB

Download all documentation

General description

The Philips Semiconductors SCC68681 Dual Universal Asynchronous Receiver/Transmitter (DUART) is a single-chip MOS-LSI communications device that provides two independent full-duplex asynchronous receiver/transmitter channels in a single package. It is compatible with other S68000 family devices, and can also interface easily with other microprocessors. The DUART can be used in polled or interrupt driven systems. It is manufactured in a CMOS process.

The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of eighteen fixed baud rates, a 16× clock derived from a programmable counter/timer, or an external 1× or 16× clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.

Each receiver is quadruply buffered to minimize the potential of receiver overrun or to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided to disable a remote DUART transmitter when the buffer of the receiving device is full.

Also provided on the SCC68681 are a multipurpose 6-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.

Features

  • S68000 bus compatible
  • Dual full-duplex asynchronous receiver/transmitter
  • Quadruple buffered receiver data registers
  • Programmable data format
    • 5 to 8 data bits plus parity
    • Odd, even, no parity or force parity
    • 1, 1.5 or 2 stop bits programmable in 1/16-bit increments
  • Programmable baud rate for each receiver and transmitter selectable from:
    • 22 fixed rates: 50 to 115.2 kbaud
    • Non-standard rates to 115.2 kb
    • Non-standard user-defined rate derived from programmable counter/timer
    • External 1× or 16× clock
  • 16-bit programmable Counter/Timer
  • Parity, framing, and overrun error detection
  • False start bit detection
  • Line break detection and generation
  • Programmable channel mode
    • Normal (full-duplex)
    • Automatic echo
    • Local loopback
    • Remote loopback
  • Multi-function programmable 16-bit counter/timer
  • Multi-function 6-bit input port
    • Can serve as clock or control inputs
    • Change-of-state detection on four inputs
    • 100 kOhm typical pull-up resistors
  • Multi-function 8-bit output port
    • Individual bit set/reset capability
    • Outputs can be programmed to be status/interrupt/DMA signals
    • Auto 485 turn-around
  • Versatile interrupt system
    • Single interrupt output with eight maskable interrupting conditions
    • Interrupt vector output on interrupt acknowledge
    • Output port can be configured to provide a total of up to six separate wire-ORable interrupt outputs
  • Maximum data transfer rates: 1× = 1 MB/sec; 16× = 125 kB/sec
  • Automatic wake-up mode for multidrop applications
  • Start-end break interrupt/status
  • Detects break which originates in the middle of a character
  • On-chip crystal oscillator
  • Single +5 V power supply
  • Commercial and industrial temperature ranges available
  • DIP and PLCC packages

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SCC68681C1A44SCC68681C1A449352 744 97512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard MarkingSCC68681C1A44
week 9, 2005
SCC68681C1A44SCC68681C1A44-T9352 744 97518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard MarkingSCC68681C1A44
week 9, 2005
SCC68681C1A44SCC68681C1A44-S9352 744 97529Volume productionSOT187-2
(PLCC44)
SCC68681C1A44
week 9, 2005
SCC68681C1N40SCC68681C1N409352 745 53112Volume productionSOT129-1
(DIP40)
TubeStandard MarkingSCC68681C1N40
Always Pb-free
SCC68681E1A44SCC68681E1A449352 744 96512Volume productionSOT187-2
(PLCC44)
Tube Dry PackStandard MarkingSCC68681E1A44
week 9, 2005
SCC68681E1A44SCC68681E1A44-T9352 744 96518Volume productionSOT187-2
(PLCC44)
Reel Dry Pack, SMD, 13"Standard MarkingSCC68681E1A44
week 9, 2005
SCC68681E1A44SCC68681E1A44-S9352 744 96529Volume productionSOT187-2
(PLCC44)
SCC68681E1A44
week 9, 2005
SCC68681E1N40SCC68681E1N409352 744 95112Volume productionSOT129-1
(DIP40)
TubeStandard MarkingSCC68681E1N40
Always Pb-free
SCC68681E1N409352 744 95129Volume productionSOT129-1
(DIP40)
SCC68681E1N40
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SCC68681C1A449352 744  97512  4.6800NAARROW ELECTRONICS57312/3/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING2,29112/3/2008 Buy online  
   EUFARNELL9912/3/2008 Buy online  
   NAFUTURE ELECTRONICS1,01612/3/2008 Buy online  
   NANEWARK9912/3/2008 Buy online  
SCC68681C1A449352 744  97518  4.6800     not available
SCC68681C1A449352 744  97529  4.6800NADIGI-KEY CORPORATION18012/3/2008 Buy online not available
   NAMOUSER ELECTRONICS16812/3/2008 Buy online  
SCC68681C1N409352 745  53112  5.2100NAARROW ELECTRONICS8412/3/2008 Buy online Order samples
   NAFUTURE ELECTRONICS1,15512/3/2008 Buy online  
   NAMOUSER ELECTRONICS44812/3/2008 Buy online  
SCC68681E1A449352 744  96512  5.8900NAAVNET ELECTRONICS MARKETING5612/3/2008 Buy online Order samples
SCC68681E1A449352 744  96518  5.8900     not available
SCC68681E1A449352 744  96529  5.8900     not available
SCC68681E1N409352 744  95112  6.1200EUFARNELL912/3/2008 Buy online Order samples
   NANEWARK1112/3/2008 Buy online  
SCC68681E1N409352 744  95129       not available

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
No. of PinsReceiver/Transmitter Type
SCC68681C1A44SOT187-2
(PLCC44)
Data CommunicationReceivers/Transmitters0~7044Dual UARTs
SCC68681C1N40SOT129-1
(DIP40)
Data CommunicationReceivers/Transmitters0~7040Dual UARTs
SCC68681E1A44SOT187-2
(PLCC44)
Data CommunicationReceivers/Transmitters40~8544Dual UARTs
SCC68681E1N40SOT129-1
(DIP40)
Data CommunicationReceivers/Transmitters40~8540Dual UARTs


Similar products
SCC68681 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.