The Philips Semiconductors SCC68692 Dual Universal Asynchronous Receiver/Transmitter (DUART) is compatible with SCN68681. It is a single-chip CMOS-LSI communications device that provides two full-duplex asynchronous receiver/transmitter channels in a single package. It is compatible with other S68000 family devices and can also interface easily with other microprocessors. The DUART can be used in a polled or interrupt driven systems.
The operating mode and data format of each channel can be programmed independently. Additionally, each receiver and transmitter can select its operating speed as one of eighteen fixed baud rates, a 16X clock derived from a programmable counter/timer, or an external 1X or 16X clock. The baud rate generator and counter/timer can operate directly from a crystal or from external clock inputs. The ability to independently program the operating speed of the receiver and transmitter make the DUART particularly attractive for dual-speed channel applications such as clustered terminal systems.
Each receiver is quadruple buffered to minimize the potential of receiver over-run or to reduce interrupt overhead in interrupt driven systems. In addition, a flow control capability is provided to disable remote DUART transmitter when the receiver buffer is full.
Also provided on the SCC68692 are a multipurpose 6-bit input port and a multipurpose 8-bit output port. These can be used as general purpose I/O ports or can be assigned specific functions (such as clock inputs or status/interrupt outputs) under program control.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SCC68692C1A44 | SCC68692C1A44,512 | 9339 776 30512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| SCC68692C1A44 | SCC68692C1A44,518 | 9339 776 30518 | Volume production | SOT187-2
(PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SCC68692C1A44 | SCC68692C1A44,529 | 9339 776 30529 | Volume production | SOT187-2
(PLCC44) | |||
| SCC68692C1N40 | SCC68692C1N40,602 | 9339 776 10602 | Volume production | SOT129-1
(DIP40) | Tube (Signetics) | Standard Marking | |
| SCC68692E1A44 | SCC68692E1A44,512 | 9350 270 30512 | Volume production | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | |
| SCC68692E1A44 | SCC68692E1A44,518 | 9350 270 30518 | Volume production | SOT187-2
(PLCC44) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SCC68692E1A44 | SCC68692E1A44,529 | 9350 270 30529 | Volume production | SOT187-2
(PLCC44) | |||
| SCC68692E1N40 | SCC68692E1N40,129 | 9350 270 50129 | Volume production | SOT129-1
(DIP40) | |||
| SCC68692E1N40 | SCC68692E1N40,602 | 9350 270 50602 | Volume production | SOT129-1
(DIP40) | Tube (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| SCC68692C1A44 | SCC68692C1A44,512 | SCC68692C1A44 |
| week 10, 2005 | ||||
| SCC68692C1A44 | SCC68692C1A44,518 | SCC68692C1A44 |
| week 10, 2005 | ||||
| SCC68692C1A44 | SCC68692C1A44,529 | SCC68692C1A44 |
| week 10, 2005 | ||||
| SCC68692C1N40 | SCC68692C1N40,602 | SCC68692C1N40 |
| Always Pb-free | ||||
| SCC68692E1A44 | SCC68692E1A44,512 | SCC68692E1A44 |
| week 10, 2005 | ||||
| SCC68692E1A44 | SCC68692E1A44,518 | SCC68692E1A44 |
| week 10, 2005 | ||||
| SCC68692E1A44 | SCC68692E1A44,529 | SCC68692E1A44 |
| week 10, 2005 | ||||
| SCC68692E1N40 | SCC68692E1N40,129 | SCC68692E1N40 |
| Always Pb-free | ||||
| SCC68692E1N40 | SCC68692E1N40,602 | SCC68692E1N40 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SCC68692C1A44 | 9339 776 30512 | SCC68692C1A44,512 | 6.1200 | NA | NEWARK | 20 | 3/18/2010 | Buy online | not available | |
| EU | FARNELL | 20 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 614 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 3,271 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| SCC68692C1A44 | 9339 776 30518 | SCC68692C1A44,518 | 6.1200 | NA | NEWARK | 20 | 3/18/2010 | Buy online | Order samples | |
| EU | FARNELL | 20 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 500 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 500 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| SCC68692C1A44 | 9339 776 30529 | SCC68692C1A44,529 | 6.1200 | NA | NEWARK | 20 | 3/18/2010 | Buy online | not available | |
| EU | FARNELL | 20 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| SCC68692C1N40 | 9339 776 10602 | SCC68692C1N40,602 | 6.1200 | NA | MOUSER ELECTRONICS | 118 | 3/18/2010 | Buy online | Order samples | |
| NA | NEWARK | 101 | 3/18/2010 | Buy online | ||||||
| EU | FARNELL | 124 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 118 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 82 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| SCC68692E1A44 | 9350 270 30512 | SCC68692E1A44,512 | 7.8500 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | |
| SCC68692E1A44 | 9350 270 30518 | SCC68692E1A44,518 | 7.8500 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | |
| SCC68692E1A44 | 9350 270 30529 | SCC68692E1A44,529 | 7.8500 | NA | FUTURE ELECTRONICS | 1,252 | 3/17/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| SCC68692E1N40 | 9350 270 50129 | SCC68692E1N40,129 | JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | not available | ||
| SCC68692E1N40 | 9350 270 50602 | SCC68692E1N40,602 | 9.0100 | NA | FUTURE ELECTRONICS | 8 | 3/17/2010 | Buy online | Order samples | |
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
Related applications
Cellular phone
LCD TV - MMS functionality
Set-top box - MMS functionality
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Receiver/Transmitter Type |
|---|---|---|---|---|---|---|
| SCC68692C1A44 | SOT187-2
(PLCC44) | Data Communication | Receivers/Transmitters | 0~70 | 44 | Dual UARTs |
| SCC68692C1N40 | SOT129-1
(DIP40) | Data Communication | Receivers/Transmitters | 0~70 | 40 | Dual UARTs |
| SCC68692E1A44 | SOT187-2
(PLCC44) | Data Communication | Receivers/Transmitters | -40~85 | 44 | Dual UARTs |
| SCC68692E1N40 | SOT129-1
(DIP40) | Data Communication | Receivers/Transmitters | -40~85 | 40 | Dual UARTs |
Similar products
SCC68692
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.