NXP Semiconductors


Select site:

English

General description

The SE95 is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma Delta analog-to-digital conversion technique. The device is also a thermal detector providing an overtemperature detection output.

The SE95 contains a number of data registers accessed by a controller via the 2-wire serial I2C-bus interface:

  • Configuration register (Conf) to store the device settings such as sampling rate, device operation mode, OS operation mode, OS polarity, and OS fault queue
  • Temperature register (Temp) to store the digital Temp reading
  • Set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits
  • Identification register (ID) to store manufacturer numbers

The device includes an open-drain output (pin OS) which becomes active when the temperature exceeds the programmed limits. There are three selectable logic address pins (pins A2 to A0) so that eight devices can be connected on the same bus without address conflict.

The SE95 can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption. The OS output operates in either of two selectable modes: OS comparator mode and OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.

The temperature register always stores a 13-bit two's complement data giving a temperature resolution of 0.03125 Cel. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway. For normal operation and compatibility with the LM75A, only the 11 MSBs are read, with a resolution of 0.125 Cel to provide the accuracies specified. To be compatible with the LM75, read only the 9 MSBs.

The device is powered-up in normal operation mode with the OS in comparator mode, temperature threshold of 80 Cel and hysteresis of 75 Cel, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points. The conversion rate is programmable, with a default of 10 conversions/s.

Features

  • Pin-for-pin replacement for industry standard LM75/LM75A
  • Specification of a single part over supply voltage from 2.8 V to 5.5 V
  • Small 8-pin package types: SO8 and TSSOP8 (MSOP8)
  • I2C-bus interface to 400 kHz with up to 8 devices on the same bus
  • Supply voltage from 2.8 V to 5.5 V
  • Temperature range from -55 Cel to +125 Cel
  • 13-bit ADC that offers a temperature resolution of 0.03125 Cel
  • Temperature accuracy of +- 1 Cel from -25 Cel to +100 Cel
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 7.0 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 1000 V for Human Body Model (HBM) per JESD22-A114 and 150 V for Machine Model (MM) per JESD22-A115
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SE95DSE95D9352 741 41112Volume productionSOT96-1
(SO8)
TubeStandard MarkingSE95D
week 13, 2005
SE95DSE95D-T9352 741 41118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingSE95D
week 13, 2005
SE95DPSE95DP-T9352 741 42118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingSE95DP
week 13, 2005
SE95U9352 838 59025Volume productionUncased dieUncased dieChips on Wafer, Un-Sawn, Electrical TestedNo MarkingSE95U

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SE95D9352 741  41112  0.8400      Order samples
SE95D9352 741  41118  0.8400     not available
SE95DP9352 741  42118  0.8400      Order samples
SE95U9352 838  59025        Order samples

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10349_1; Digital temperature sensor accuracy explained (09-Aug-06)
AN10441_1; Level shifting techniques in I<sup>2</sup>C-bus design (20-Jun-07)

Support Documents

75015669; Continuous innovation. Timeless lifespan. (01-Sep-06)
75013239; I 2 C Logic Selection Guide (2005-01-12)
75011212; I2C 2002-1A Evaluation Board Kit (01-Mar-03)
75012744; I2C Bus Solutions 2004 (2004-02-01)
UM10206_1; I2C Demonstration Board 2005-1 Quick Start Guide (13-Jun-06)
philips_i2c_handbook; I2C Handbook (2004-01-01)
75015139; I2C temperature sensors selection guide (2005-06-01)
UM10204_3; I2C-bus specification and user manual (26-Jun-07)
philips_i2c_logic_overview; Interface Products Business Line Specialty Logic Product Line I2C Logic Family Overview (2004-01-01)
75014349; New MultiMarket Products Quarterly highlights (2005-06-01)
75015693; Small, accurate, low-cost sensors for advanced temperature regulation (2006-11-01)
75014395; Your connection to I 2 C,UART,CAN,and USB Connecting with Philips Wired Connectivity (2005-04-01)

Parametrics/similar products

Type numberPackageStandby
current(uA)
Operating
temp.(Cel)
Accuracy on-chip( C)Assignable AddressesOver Temperature AlertRemote Temperature MonitorSMBus Clock (max)(kHz)Under Temperature AlertOperating voltage(VDC)
SE95DSOT96-1
(SO8)
7 -55~125 1@-25~100
2@-55~125
8 yes no 400.0 no 2.8~5.5
SE95DPSOT505-1
(TSSOP8)
7 -55~125 1@-25~100
2@-55~125
8 yes no 400.0 no 2.8~5.5
SE95UUncased die
7 -55~125 1@-25~100
2@-55~125
8 yes no 400.0 no 2.8~5.5

Similar products

SE95 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.