NXP Semiconductors


Select site:

English

Datasheet

SE95
(Product Specification)
02-Sep-09, 27 pages, 150 kB

Download all documentation

SE95 - Ultra high accuracy digital temperature sensor and thermal watchdog

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SE95 is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma Delta analog-to-digital conversion technique. The device is also a thermal detector providing an overtemperature detection output.

The SE95 contains a number of data registers accessed by a controller via the 2-wire serial I2C-bus interface:

  • Configuration register (Conf) to store the device settings such as sampling rate, device operation mode, OS operation mode, OS polarity, and OS fault queue
  • Temperature register (Temp) to store the digital Temp reading
  • Set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits
  • Identification register (ID) to store manufacturer numbers

The device includes an open-drain output (pin OS) which becomes active when the temperature exceeds the programmed limits. There are three selectable logic address pins (pins A2 to A0) so that eight devices can be connected on the same bus without address conflict.

The SE95 can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption. The OS output operates in either of two selectable modes: OS comparator mode and OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.

The temperature register always stores a 13-bit two's complement data giving a temperature resolution of 0.03125 Cel. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway. For normal operation and compatibility with the LM75A, only the 11 MSBs are read, with a resolution of 0.125 Cel to provide the accuracies specified. To be compatible with the LM75, read only the 9 MSBs.

The device is powered-up in normal operation mode with the OS in comparator mode, temperature threshold of 80 Cel and hysteresis of 75 Cel, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points. The conversion rate is programmable, with a default of 10 conversions/s.

Features

  • Pin-for-pin replacement for industry standard LM75/LM75A
  • Specification of a single part over supply voltage from 2.8 V to 5.5 V
  • Small 8-pin package types: SO8 and TSSOP8 (MSOP8)
  • I2C-bus interface to 400 kHz with up to 8 devices on the same bus
  • Supply voltage from 2.8 V to 5.5 V
  • Temperature range from -55 Cel to +125 Cel
  • 13-bit ADC that offers a temperature resolution of 0.03125 Cel
  • Temperature accuracy of +- 1 Cel from -25 Cel to +100 Cel
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 7.0 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 1000 V for Human Body Model (HBM) per JESD22-A114 and 150 V for Machine Model (MM) per JESD22-A115
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SE95DSE95D,1129352 741 41112Volume productionSOT96-1
(SO8)
TubeStandard Marking
SE95DSE95D,1189352 741 41118Volume productionSOT96-1
(SO8)
Tape reel smdStandard Marking
SE95DPSE95DP,1189352 741 42118Volume productionSOT505Reel Pack, SMD, 13"Standard Marking
SE95USE95U,0259352 838 59025Volume productionUncased dieChips on Wafer, Un-Sawn, Electrical TestedNo Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SE95DSE95D,112SE95D
week 13, 2005
SE95DSE95D,118SE95D
week 13, 2005
SE95DPSE95DP,118SE95DP
week 13, 2005
SE95USE95U,025SE95U
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SE95D9352 741 41112  SE95D,112  0.8400NAFUTURE ELECTRONICS100 11/4/2009Buy onlinenot available
SE95D9352 741 41118  SE95D,118  0.8400      not available
SE95DP9352 741 42118  SE95DP,118  0.8400NADIGI-KEY CORPORATION11,907 11/4/2009Buy onlinenot available
SE95U9352 838 59025  SE95U,025        not available

Applications

  • System thermal management
  • Personal computers
  • Electronics equipment
  • Industrial controllers


Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality

Block diagrams/pinning

Parametrics/similar products

Type numberPackageStandby
current(uA)
Operating
temp.(Cel)
Accuracy on-chip( ±°C)Assignable AddressesOver Temperature AlertRemote Temperature MonitorSMBus Clock (max)(kHz)Under Temperature AlertOperating voltage(VDC)
SE95DSOT96-1
(SO8)
7-55~1251@-25~100
2@-55~125
8yesno400.0no2.8~5.5
SE95DPSOT505
7-55~1251@-25~100
2@-55~125
8yesno400.0no2.8~5.5
SE95UUncased die
7-55~1251@-25~100
2@-55~125
8yesno400.0no2.8~5.5


Similar products
SE95 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.