The NXP Semiconductors SE98A measures temperature from -40 Cel and +125 Cel with JEDEC Grade B +-1 Cel accuracy between +75 Cel and +95 Cel communicating via the I2C-bus/SMBus. It is typically mounted on a Dual In-Line Memory Module (DIMM) measuring the DRAM temperature in accordance with the new JEDEC (JC-42.4) Mobile Platform Memory Module Thermal Sensor Component specification.
The SE98A thermal sensor operates over the VDD range of 1.7 V to 3.6 V. The SE98A does not include the 2 k SPD and is designed for custom DIMM where larger SPD is required.
The Temp Sensor (TS) consists of an Analog-to-Digital Converter (ADC) that monitors and updates its own temperature readings 8 times per second, converts the reading to a digital data, and latches them into the data temperature registers. User-programmable registers, such as Shutdown or Low-power modes and the specification of temperature event and critical output boundaries, provide flexibility for DIMM temperature-sensing applications.
When the temperature changes beyond the specified boundary limits, the SE98A outputs an EVENT signal using an open-drain output that can be pulled up between 0.9 V and 3.6 V. The user has the option of setting the EVENT output signal polarity as either an active LOW or active HIGH comparator output for thermostat operation, or as a temperature event interrupt output for microprocessor-based systems. The EVENT output can even be configured as a critical temperature output.
The SE98A supports the industry-standard 2-wire I2C-bus/SMBus serial interface. The SMBus TIMEOUT function is supported to prevent system lock-ups. Manufacturer and Device ID registers provide the ability to confirm the identify of the device. Three address pins allow up to eight devices to be controlled on a single bus.
The SE98A is an improved SE98 and is comparable to the thermal sensor in the SE97 but with voltage range of 1.7 V to 3.6 V.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SE98APW | SE98APW,118 | 9352 887 95118 | Volume production | SOT530 | Reel Pack, SMD, 13" | Standard Marking | |
| SE98ATL | SE98ATL,147 | 9352 888 16147 | Volume production | SOT1052 | |||
| SE98ATP | SE98ATP,147 | 9352 887 94147 | Volume production | SOT1069-2
(HWSON8) | |||
| SE98ATP | SE98ATP,547 | 9352 887 94547 | Volume production | SOT1069-2
(HWSON8) |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SE98APW | SE98APW,118 | SE98APW |
| Always Pb-free | ||||
| SE98ATL | SE98ATL,147 | SE98ATL |
| Always Pb-free | ||||
| SE98ATP | SE98ATP,147 | SE98ATP |
| Always Pb-free | ||||
| SE98ATP | SE98ATP,547 | SE98ATP |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SE98APW | 9352 887 95118 | SE98APW,118 | NA | DIGI-KEY CORPORATION | 2,351 | 11/7/2009 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 2,500 | 11/7/2009 | Buy online | ||||||
| SE98ATL | 9352 888 16147 | SE98ATL,147 | not available | |||||||
| SE98ATP | 9352 887 94147 | SE98ATP,147 | NA | DIGI-KEY CORPORATION | 3,849 | 11/7/2009 | Buy online | not available | ||
| SE98ATP | 9352 887 94547 | SE98ATP,547 | Order samples |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents