The NXP Semiconductors SE98 measures temperature from -20 Cel to +125 Cel communicating via the I2C-bus/SMBus. It is typically mounted on a Dual In-Line Memory Module (DIMM) measuring the DRAM temperature in accordance with the new JEDEC (JC-42.4) Mobile Platform Memory Module Thermal Sensor Component specification.
Placing the Temp Sensor (TS) on DIMM allows accurate monitoring of the DIMM module temperature to better estimate the DRAM case temperature (Tcase) to prevent it from exceeding the maximum operating temperature of 85 Cel. The chip set throttles the memory traffic based on the actual temperatures instead of the calculated worst-case temperature or the ambient temperature using a temp sensor mounted on the motherboard. There is up to a 30 pct improvement in thin and light notebooks that are using one or two 1G SO-DIMM modules, although other memory modules such as in server applications will also see an increase in system performance. Future uses of the TS will include more dynamic control over thermal throttling, the ability to use the Alarm Window to create multiple temperature zones for dynamic throttling and to save processor time by scaling the memory refresh rate.
The TS consists of an Analog-to-Digital Converter (ADC) that monitors and updates its own temperature readings 8 times per second, converts the reading to a digital data, and latches them into the data temperature registers. User-programmable registers, such as Shutdown or Low-power modes and the specification of temperature event and critical output boundaries, provide flexibility for DIMM temperature-sensing applications.
When the temperature changes beyond the specified boundary limits, the SE98 outputs an EVENT signal. The user has the option of setting the EVENT output signal polarity as either an active LOW or active HIGH comparator output for thermostat operation, or as a temperature event interrupt output for microprocessor-based systems. The EVENT output can even be configured as a critical temperature output.
The SE98 supports the industry-standard 2-wire I2C-bus/SMBus serial interface. The SMBus TIMEOUT function is supported to prevent system lock-ups. Manufacturer and Device ID registers provide the ability to confirm the identify of the device. Three address pins allow up to eight devices to be controlled on a single bus. To maintain interchangeability with the I2C-bus/SMBus interface the electrical specifications are specified with the operating voltage of 3.0 V to 3.6 V.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SE98PW | SE98PW-T | 9352 816 93118 | Volume production | SOT530-1
(TSSOP8) | Reel Pack, SMD, 13" | Standard Marking | SE98PW
| Always Pb-free |
| SE98TK | SE98TK-T | 9352 816 92118 | Volume production | SOT908-1
(HVSON8) | Reel Pack, SMD, 13" | Standard Marking | SE98TK
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| SE98PW | 9352 816 93118 | NA | AVNET ELECTRONICS MARKETING | 2,500 | 8/5/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 2,500 | 8/5/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 2,126 | 8/5/2008 | Buy online | ||||
| SE98TK | 9352 816 92118 | NA | AVNET ELECTRONICS MARKETING | 6,000 | 8/5/2008 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,000 | 8/5/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 5,834 | 8/5/2008 | Buy online |
Related applications
LCD display - discretes focus
PDA - discretes focus
Motherboard components
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Standby current(uA) | Operating temp.(Cel) | Accuracy on-chip( C) | Assignable Addresses | Over Temperature Alert | Remote Temperature Monitor | SMBus Clock (max)(kHz) | Under Temperature Alert | Operating voltage(VDC) |
|---|---|---|---|---|---|---|---|---|---|---|
| SE98PW | SOT530-1
(TSSOP8) | 15 | -20~125 |
2@-75~95 3@40~125 | 8 | yes | no | 400.0 | yes | 3.0~3.6 |
| SE98TK | SOT908-1
(HVSON8) | 15 | -20~125 |
2@-75~95 3@40~125 | 8 | yes | no | 400.0 | yes | 3.0~3.6 |
SE98 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.