The SJA1000 is a stand-alone controller for the Controller Area Network (CAN) used within automotive and general industrial environments. It is the successor of the PCA82C200 CAN controller (BasicCAN) from Philips Semiconductors. Additionally, a new mode of operation is implemented (PeliCAN) which supports the CAN 2.0B protocol specification with several new features.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SJA1000T/N1 | SJA1000T/N1,112 | 9352 309 20112 | Volume production | SOT136-1
(SO28) | Tube | Standard Marking | SJA1000T/N1
| week 8, 2005 |
| SJA1000T/N1 | SJA1000T/N1,118 | 9352 309 20118 | Volume production | SOT136-1
(SO28) | Reel Pack, SMD, 13" | Standard Marking | SJA1000T/N1
| week 8, 2005 |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SJA1000T/N1 | 9352 309 20112 | SJA1000T/N1,112 | NA | ARROW ELECTRONICS | 1,941 | 7/2/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 1,028 | 7/3/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 216 | 7/4/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 9,715 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 3,181 | 7/2/2009 | Buy online | ||||||
| SJA1000T/N1 | 9352 309 20118 | SJA1000T/N1,118 | ASIA | WPI | 2,000 | 1000 | 07/03/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 1,941 | 7/3/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 11,000 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 16,000 | 7/2/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Configuration | CATEGORY | FEATURES | FUNCTION | Operating temp.(Cel) | No. of Pins | Package Material | Controller Type |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SJA1000T/N1 | SOT136-1
(SO28) | 4.5 ~ 5.5 | Control Devices | CAN protocol controller | CAN Controller | supports CAN 2.0B protocol specification | Controllers | -40 ~ +125 | 28 | SO28, DIL28 | Stand Alone |
Similar products
SJA1000
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.