NXP Semiconductors


Select site:

English

SL1ICS3001

Selection guide

Datasheet

SL1ICS3001
(Product Specification)
23-May-02, 20 pages, 158 kB

Download all documentation

SL1ICS3001 - I-CODE1 Label IC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The I-CODE1 label IC is a dedicated chip for intelligent label applications for logistics and retail (including EAS) and for baggage and parcel identification in airline business and mail services.

The I-CODE system offers the possibility of operating labels simultaneously in the field of the reader antenna (anticollision). It is designed for long range applications.

Whenever connected to a very simple and cheap type of antenna (due to the 13.56 MHz carrier frequency) made out of a few windings printed, wound, etched or punched coil, the SL1ICS3001 operates without line of sight up to a distance of 1.5 m (gate width).

Features

  • Operating frequency of 13.56 MHz
  • 512-bit read/write memory
  • Operating range up to 1.5 m with Electronic Article Surveillance (EAS) detection and up to 1.2 m for memory read and write
  • Anticollision: simultaneous operation of several labels
  • Reliable EAS detection avoids false alarms
  • Data retention of 10 years
  • Operating temperature from -25 to +70 Cel
  • In accordance with standards of the Federal Communications Commission (FCC 15 part 3) and European Telecommunications Standards Institute (ETSI EN 300 330 and EN 300 683)
  • Open communication protocol
  • Application identifier saves time.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SL1ICS3001W/N7DSL1ICS3001W/N7D,009352 904 62005DevelopmentUncased dieChips on Wafer, Pre-Sawn, On FFCNo Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SL1ICS3001W/N4DSL1ICS3001W/N4D,009352 644 67005Discontinued
Replacement product
Uncased dieChips on Wafer, Pre-Sawn, On FFCNo Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SL1ICS3001W/N7DSL1ICS3001W/N7D,00SL1ICS3001W_N7D
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SL1ICS3001W/N4DSL1ICS3001W/N4D,00SL1ICS3001W_N4D
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SL1ICS3001W/N7D9352 904 62005  SL1ICS3001W/N7D,00        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SL1ICS3001W/N4D93526446700530-sep-0931-dec-09$product.prunedProduct.eplacementPartDN 62
  • Sole source product
  • Standard availability
Standard End of Life. Contact local sales representative for replacement part.

Applications

  • I-CODE(¹) system labels.

Block diagrams/pinning