ICODE SLI-L/ICODE SLI-L HC

Product Details

Features

I•CODE SLI-L RF Interface

  • Contactless transmission of data and supply energy (no battery needed)
  • Operating distance: up to 1.5 m (depending on antenna geometry)
  • Operating frequency: 13.56 MHz (ISM, world-wide licence free available)
  • I•CODE SLI- L Functionality (ISO/IEC 15693)
    • Fast data transfer: up to 53 kbit/s
    • High data integrity: 16-bit CRC, framing
    • True anti-collision
    • Additional fast anti-collision read
    • Password protected Electronic Article Surveillance (EAS) incl. application selection
    • Application Family Identifier (AFI) supported
    • Data Storage Format Identifier (DSFID)
    • Privacy command with 32-bit Privacy password
    • Destroy command with 32-bit Destroy password
  • Long Range Command
  • Write distance equal to read distance

EEPROM

  • Data retention of 10 years
  • Write endurance 100.000 cycles

Security Features

  • Unique identifier for each device
  • Lock mechanism for each user memory block (write protection)
  • Lock mechanism for DSFID, AFI, EAS
  • Password (32-bit) protected Label Destroy
  • Password (32-bit) protected Privacy Mode
  • Password (32-bit) protected EAS Functionality

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

  • Pocket NFC Reader Writer
    Evaluation and Development Boards

    Pocket NFC Reader Writer

  • NFC Nutshell KIT
    Evaluation and Development Boards

    NFC Nutshell KIT

  • SAG Smart Label Selection
    Complementary Silicon or Component

    SAG Smart Label Selection

  • SAG Hard Tag Selection
    Complementary Silicon or Component

    SAG Hard Tag Selection

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?