The SSL152x family is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high-voltage EZ-HV SOI process, combined with a low-voltage BiCMOS process. The device includes a high-voltage power switch and a circuit for start-up directly from the rectified mains voltage.
A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic concept for solid state lighting applications possible.
The SSL152x can operate in applications with a power range of up to 15 W. For a power range between 15 W and 25 W the SSL1623PH is the best choice. For LED powers above 25 W the SSL1750 can be used.
In its most basic applications, the SSL152x family acts as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the SSL152x family renders an efficient and low cost power supply system for mains LED drivers.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SSL1522T/N2 | SSL1522T/N2,518 | 9352 863 31518 | Volume production | SOT108 | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SSL1523P/N2 | SSL1523P/N2,112 | 9352 863 32112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SSL1522T/N2 | SSL1522T/N2,518 | SSL1522T_N2 |
| Always Pb-free | ||||
| SSL1523P/N2 | SSL1523P/N2,112 | SSL1523P_N2 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SSL1522T/N2 | 9352 863 31518 | SSL1522T/N2,518 | NA | DIGI-KEY CORPORATION | 4,848 | 11/20/2009 | Buy online | not available | ||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| SSL1523P/N2 | 9352 863 32112 | SSL1523P/N2,112 | NA | ARROW ELECTRONICS | 2,000 | 11/19/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 1,933 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 930 | 11/19/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | Description | Package reference code | VDD [max](V) | Remark |
|---|---|---|---|---|---|
| SSL1522T/N2 | SOT108
| SMPS ICs for mains LED drivers | SO14 | 40.0 | Flyback |
| SSL1523P/N2 | SOT97-1
(DIP8) | SMPS ICs for mains LED drivers | DIP8 | 40.0 | Flyback |
Similar products
SSL152x
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.