The SSL1623PH is a Switched Mode Power Supply (SMPS) controller IC that operates directly from the rectified universal mains. It is implemented in the high voltage EZ-HV SOI (Easy High Voltage Silicon-On-Insulator) process, combined with a low voltage BiCMOS (Bipolar Complementary Metal Oxide Semiconductor) process.
The device includes a high voltage power switch and a circuit for start-up directly from the rectified mains voltage. A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic LED driver concept possible.
The SSL1623PH can operate in LED applications with a power range of up to 25 W. The SSL152x family would be a better choice if power below 15 W is required.
In its most basic version of application the SSL1623PH acts as a voltage source. Here no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the SSL1623PH renders an efficient and low cost LED power supply system.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SSL1623PH/N1 | SSL1623PH/N1,112 | 9352 863 33112 | Volume production | SOT38-1
(DIP16) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| SSL1623PH/N1 | SSL1623PH/N1,112 | SSL1623PH_N1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SSL1623PH/N1 | 9352 863 33112 | SSL1623PH/N1,112 | NA | NEWARK | 50 | 3/18/2010 | Buy online | Order samples | ||
| EU | FARNELL | 50 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 973 | 3/18/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 470 | 3/17/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
| Type number | Package | Description | Package reference code | VDD [max](V) | Remark |
|---|---|---|---|---|---|
| SSL1623PH/N1 | SOT38-1
(DIP16) | SMPS ICs for mains LED drivers | DIP16 | 40.0 | Flyback |
Similar products
SSL1623PH
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.