NXP Semiconductors


Select site:

English

SSL1750

Selection guide

Datasheet

(Product Specification)
v.1, 15-Sep-08, 29 pages, 163 kB

Download all documentation

General description

The SSL1750 is a Switched Mode Power Supply (SMPS) controller IC, suitable for driving LED applications from 25 W up to 250 W. For LED power requirements below 25 W the SSL152x family and SSL1623PH are the best choice.

The SSL1750 combines a controller for Power Factor Correction (PFC) and a flyback controller. Its high level of integration allows the design of a cost-effective LED power supply with a very low number of external components.

The special built-in green functions provide high efficiency at all power levels. This applies to quasi-resonant operation at high power levels, quasi-resonant operation with valley skipping, as well as to reduced frequency operation at lower power levels. At low power levels, the PFC switches over to burst mode control to maintain high efficiency. In burst mode, soft-start and soft-stop functions are added to eliminate audible noise.

During low power conditions, the flyback controller switches to frequency reduction mode and limits the peak current to 25 pct of its maximum value. This will ensure high efficiency at low power while minimizing audible noise from the transformer.

The proprietary high voltage BCD800 process makes direct start-up possible from the rectified universal mains voltage in an effective and green way. A second low voltage Silicon On Insulator (SOI) IC is used for accurate, high speed protection functions and control.

The SSL1750 enables highly efficient and reliable LED drivers with power requirements of up to 250 W to be designed easily and with the minimum number of external components.

Features

Distinctive features

  • Integrated PFC and flyback controller
  • Universal mains supply operation (70 V to 276 V (AC))
  • High level of integration resulting in a very low external component count and a cost effective design

Green features

  • On-chip start-up current source

PFC green features

  • Valley/zero voltage switching for minimum switching losses (patented)
  • Frequency limitation to reduce switching losses
  • Burst mode operation if a low load is detected at the flyback output (patented)

Flyback green features

  • Valley switching for minimum switching losses (patented)
  • Frequency reduction with fixed minimum peak current at low power operation to maintain high efficiency at low output power levels

Protection features

  • Safe restart mode for system fault conditions
  • Continuous mode protection by means of demagnetization detection for both converters (patented)
  • Undervoltage protection (foldback during overload)
  • Accurate OverVoltage Protection (OVP) for both converters (adjustable for flyback converter)
  • Open control loop protection for both converters
  • IC overtemperature protection
  • Low and adjustable OverCurrent Protection (OCP) trip level for both converters
  • Soft-(re)start for both converters
  • Soft-stop PFC to minimize audible noise
  • Mains undervoltage protection / brownout protection
  • General purpose input for latched protection, e.g. to be used for system OverTemperature Protection (OTP)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SSL1750T/DB/120VSSL1750T/DB/120V,59352 901 46598DevelopmentSOT109
SSL1750T/DB/230VSSL1750T/DB/230V,59352 901 47598DevelopmentSOT109
SSL1750T/N1SSL1750T/N1,5189352 863 34518Volume productionSOT109-1
(SO16)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SSL1750T/DB/120VSSL1750T/DB/120V,5Not available
SSL1750T/DB/230VSSL1750T/DB/230V,5Not available
SSL1750T/N1SSL1750T/N1,518SSL1750T_N1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSL1750T/DB/120V9352 901 46598  SSL1750T/DB/120V,5  NAARROW ELECTRONICS598 3/12/2010Buy onlinenot available
SSL1750T/DB/230V9352 901 47598  SSL1750T/DB/230V,5  NAARROW ELECTRONICS598 3/12/2010Buy onlinenot available
SSL1750T/N19352 863 34518  SSL1750T/N1,518  NANEWARK47 3/12/2010Buy onlineOrder samples
    NAARROW ELECTRONICS518 3/12/2010Buy online 
    EUFARNELL47 3/14/2010Buy online 
    NADIGI-KEY CORPORATION4,377 3/13/2010Buy online 
    NAFUTURE ELECTRONICS2,500 3/13/2010Buy online 
    JAPANCHIP ONE STOPyes 03/12/2010Buy online 

Applications

The device can be used in all SSL applications that require an efficient and cost-effective LED power supply solution up to 250 W.

Key applications for the SSL1750 are:

  • Indoor LED applications (> 25 W):
    • Spot lights
    • Down lights
    • Other SSL consumer/industrial fixtures
  • Outdoor LED applications (> 25 W):
    • Street lighting
    • Area lighting (e.g. car parking)
    • Tunnel lighting

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescriptionPackage reference codeVDD [max](V)Remark
SSL1750T/DB/120VSOT109
SMPS control IC for LED driversSO1638.0Flyback/PFC
SSL1750T/DB/230VSOT109
SMPS control IC for LED driversSO1638.0Flyback/PFC
SSL1750T/N1SOT109-1
(SO16)
SMPS control IC for LED driversSO1638.0Flyback/PFC


Similar products
SSL1750 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.