The SSL3250A is a photo flash LED driver designed for battery operated mobile devices such as mobile phones and PDAs. The boost converter delivers high performance and drives a single or dual, high brightness LED at up to 500 mA with over 85 pct efficiency. The driver can be programmed to operate in Flash, Torch or Indicator / Video-on mode.
The small silicon size and the high internal switching frequency of 1.2 MHz minimize the SSL3250A footprint making it very suitable for mobile phones where space is limited, and only requiring four external components. Driving a high power flash LED within its safe operating limits was a concern when the SSL3250A was designed, so a time-out function can be programmed via the I2C interface, which will prevent overstressing the LED. Due to the specific requirements of a mobile phone, the flash current can be rapidly lowered during RF transmit by using optional external setting resistors.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SSL3250AHN/C1 | SSL3250AHN/C1,528 | 9352 875 57528 | Volume production | SOT758-3
(HVQFN16) | Reel Dry Pack, SMD, 13",Turned | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SSL3250AHN/C1 | SSL3250AHN/C1,528 | SSL3250AHN_C1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SSL3250AHN/C1 | 9352 875 57528 | SSL3250AHN/C1,528 | NA | DIGI-KEY CORPORATION | 5,985 | 11/6/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 5,999 | 11/6/2009 | Buy online |
| Type number | Package | Output voltage(V) | Switch frequency(kHz) | Output current(mA) | Operating temp.(Cel) | I²C-bus interface | I²C-bus(kHz) | Operating voltage(VDC) | # of Addresses |
|---|---|---|---|---|---|---|---|---|---|
| SSL3250AHN/C1 | SOT758-3
(HVQFN16) | 2.8~9.5 | 1200 | 500 | -40~85 | Fast Mode | 400 | 2.7~5.5 | 1 |
Similar products
SSL3250A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.