NXP Semiconductors


Select site:

English

SSTUA32864

Selection guide

Datasheet

(Product Specification)
v.2, 09-Mar-07, 20 pages, 117 kB

Download all documentation

1.8 V configurable registered buffer for DDR2-667 RDIMM applications

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SSTUA32864 is a 25-bit 1 : 1 or 14-bit 1 : 2 configurable registered buffer designed for 1.7 V to 2.0 V VDD operation.

All clock and data inputs are compatible with the JEDEC standard for SSTL_18. The control inputs are LVCMOS. All outputs are 1.8 V CMOS drivers that have been optimized to drive the DDR2 DIMM load.

The SSTUA32864 operates from a differential clock (CK and CK). Data are registered at the crossing of CK going HIGH, and CK going LOW.

The C0 input controls the pinout configuration of the 1 : 2 pinout from A configuration (when LOW) to B configuration (when HIGH). The C1 input controls the pinout configuration from 25-bit 1 : 1 (when LOW) to 14-bit 1 : 2 (when HIGH).

The device supports low-power standby operation. When the reset input (RESET) is LOW, the differential input receivers are disabled, and un-driven (floating) data, clock and reference voltage (VREF) inputs are allowed. In addition, when RESET is LOW all registers are reset, and all outputs are forced LOW. The LVCMOS RESET and Cn inputs must always be held at a valid logic HIGH or LOW level.

To ensure defined outputs from the register before a stable clock has been supplied, RESET must be held in the LOW state during power-up.

In the DDR2 RDIMM application, RESET is specified to be completely asynchronous with respect to CK and CK. Therefore, no timing relationship can be guaranteed between the two. When entering reset, the register will be cleared and the data outputs will be driven LOW quickly, relative to the time to disable the differential input receivers. However, when coming out of reset, the register will become active quickly, relative to the time to enable the differential input receivers. As long as the data inputs are LOW, and the clock is stable during the time from the LOW-to-HIGH transition of RESET until the input receivers are fully enabled, the design of the SSTUA32864 must ensure that the outputs will remain LOW, thus ensuring no glitches on the output.

The device monitors both DCS and CSR inputs and will gate the Qn outputs from changing states when both DCS and CSR inputs are HIGH. If either DCS or CSR input is LOW, the Qn outputs will function normally. The RESET input has priority over the DCS and CSR control and will force the outputs LOW. If the DCS-control functionality is not desired, then the CSR input can be hardwired to ground, in which case the setup time requirement for DCS would be the same as for the other Dn data inputs.

The SSTUA32864 is available in a 96-ball, low profile fine-pitch ball grid array (LFBGA96) package.

Features

  • Configurable register supporting DDR2 Registered DIMM applications
  • Configurable to 25-bit 1 : 1 mode or 14-bit 1 : 2 mode
  • Controlled output impedance drivers enable optimal signal integrity and speed
  • Exceeds SSTUA32864 JEDEC specification speed performance (1.8 ns max. single-bit switching propagation delay; 2.0 ns max. mass-switching)
  • Supports up to 450 MHz clock frequency of operation
  • Optimized pinout for high-density DDR2 module design
  • Chip-selects minimize power consumption by gating data outputs from changing state
  • Supports SSTL_18 data inputs
  • Differential clock (CK and CK) inputs
  • Supports LVCMOS switching levels on the control and RESET inputs
  • Single 1.8 V supply operation (1.7 V to 2.0 V)
  • Available in 96-ball, 13.5 mm x 5.5 mm, 0.8 mm ball pitch LFBGA package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SSTUA32864EC/GSSTUA32864EC/G,5189352 794 43518Volume productionSOT536-1
(LFBGA96)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SSTUA32864EC/GSSTUA32864EC/G,518SSTUA32864EC_G
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSTUA32864EC/G9352 794 43518  SSTUA32864EC/G,518  JAPANCHIP ONE STOPno 03/19/2010Buy onlinenot available

Applications

  • 400 MT/s to 667 MT/s DDR2 registered DIMMs without parity

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOperating
temp.(Cel)
Propagation Delay(ns)Operating Frequency(MHz)InputsOutputs
SSTUA32864EC/GSOT536-1
(LFBGA96)
1.7~2.0DDR2 400-667 Registered DIMMs0~+701.2~1.80~45014 (1:2) or 25 (1:1) x SSTL_1825 (1:1) or 28 (1:2) x SSTL_18


Similar products
SSTUA32864 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.