NXP Semiconductors


Select site:

English

SSTUA32S865

Selection guide

Datasheet

SSTUA32S865
(Product Specification)
16-Mar-07, 29 pages, 152 kB

Download all documentation

SSTUA32S865 - 1.8 V 28-bit 1 : 2 registered buffer with parity for DDR2-667 RDIMM applications

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SSTUA32S865 is a 1.8 V 28-bit 1 : 2 register specifically designed for use on two rank by four (2R x 4) and similar high-density Double Data Rate 2 (DDR2) memory modules. It is similar in function to the JEDEC-standard 14-bit DDR2 register, but integrates the functionality of the normally required two registers in a single package, thereby freeing up board real-estate and facilitating routing to accommodate high-density Dual In-line Memory Module (DIMM) designs.

The SSTUA32S865 also integrates a parity function, which accepts a parity bit from the memory controller, compares it with the data received on the D-inputs and indicates whether a parity error has occurred on its open-drain PTYERR pin (active LOW).

The SSTUA32S865 is packaged in a 160-ball, 12 x 18 grid, 0.65 mm ball pitch, thin profile fine-pitch ball grid array (TFBGA) package, which (while requiring a minimum 9 mm x 13 mm of board space) allows for adequate signal routing and escape using conventional card technology.

Features

  • 28-bit data register supporting DDR2
  • Fully compliant to JEDEC standard for SSTUA32S865
  • Supports 2 rank by 4 DIMM density by integrating equivalent functionality of two JEDEC-standard DDR2 registers (that is, 2 x SSTUA32864 or 2 x SSTUA32866)
  • Parity checking function across 22 input data bits
  • Parity out signal
  • Controlled output impedance drivers enable optimal signal integrity and speed
  • Exceeds JESD82-9 speed performance (1.8 ns max. single-bit switching propagation delay, 2.0 ns max. mass-switching)
  • Supports up to 450 MHz clock frequency of operation
  • Optimized pinout for high-density DDR2 module design
  • Chip-selects minimize power consumption by gating data outputs from changing state
  • Supports Stub Series Terminated Logic SSTL_18 data inputs
  • Differential clock (CK and CK) inputs
  • Supports Low Voltage Complementary Metal Oxide Semiconductor (LVCMOS) switching levels on the control and RESET inputs
  • Single 1.8 V supply operation (1.7 V to 2.0 V)
  • Available in 160-ball 9 mm x 13 mm, 0.65 mm ball pitch TFBGA package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SSTUA32S865ET/GSSTUA32S865ET/G,519352 794 45518Volume productionSOT802-2
(TFBGA160)
Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SSTUA32S865ET/GSSTUA32S865ET/G,51SSTUA32S865ET_G
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SSTUA32S865ET/G9352 794 45518  SSTUA32S865ET/G,51        not available

Applications

  • 400 MT/s to 667 MT/s high-density (for example, 2 rank by 4) DDR2 registered DIMMs
  • DDR2 Registered DIMMs (RDIMM) desiring parity checking functionality
  • Block diagrams/pinning

    Parametrics/similar products

    Type numberPackageSupply
    voltage(V)
    ApplicationFEATURESOther
    features
    Operating
    temp.(Cel)
    Propagation Delay(ns)Operating Frequency(MHz)InputsOutputs
    SSTUA32S865ET/GSOT802-2
    (TFBGA160)
    1.7~2.0DDR2 400-667 Registered DIMMsParity checkingdrive strength programmable; 4 chip select inputs0~+701.2~1.80~45028 x SSTL_1856 x SSTL_18


    Similar products
    SSTUA32S865 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.